IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LT8607 | Demoboard AD-GMSLCAMRPI-ADP

42V, 750mA Synchronous Step-Down Regulator with 2.5µA Quiescent Current

Overview

TopologyOther Topology
Input voltage3-42 V
Switching frequency200-2200 kHz
Output 13.3 V / 0.5 A

Description

The LT®8607 is a compact, high efficiency, high speed syn-chronous monolithic step-down switching regulator that consumes only 1.7µA of non-switching quiescent current. The LT8607 can deliver 750mA of continuous current. Burst Mode operation enables high efficiency down to very low output currents while keeping the output ripple below 10mVP-P. Internal compensation with peak current mode topology allows the use of small inductors and results in fast transient response and good loop stability. The EN/UV pin has an accurate 1V threshold and can be used to program VIN undervoltage lockout or to shut down the LT8607reducing the input supply current to 1µA.

Features

  • Wide Input Voltage Range: 3.0V to 42V
  • Ultralow Quiescent Current Burst Mode® Operation
  • <3µA IQ Regulating 12VIN to 3.3VOUT
  • Output Ripple <10mVP-P
  • High Efficiency 2MHz Synchronous Operation
  • 93% Efficiency at 0.5A, 12VIN to 5VOUT

  • 750mA Maximum Continuous Output
  • Fast Minimum Switch-On Time: 35ns
  • LT8607 Available in Fixed 5V Output
  • Adjustable and Synchronizable: 200kHz to 2.2MHz
  • Spread Spectrum Frequency Modulation for Low EMI
  • Allows Use of Small Inductors
  • Low Dropout
  • Peak Current Mode Operation
  • Accurate 1V Enable Pin Threshold
  • Internal Compensation
  • Output Soft-Start and Tracking
  • Small Thermally Enhanced 10-Lead MSOP Package or 8-Lead 2mm × 2mm DFN Package
  • AEC-Q100 Qualified for Automotive Applications

Typical applications

  • Surveillance Camera Solutions, Gigabit Multimedia Serial Link (GMSL) Technology

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Mount
Pins
Pitch(mm)
Type
L(mm)
H(mm)
IR(A)
Working Voltage(V (AC))
Packaging
Contact Resistance(mΩ)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MAPI SMT Power Inductor, 3.3 µH, 2.9 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance3.3 µH
Performance Rated Current2.9 A
Saturation Current @ 30%5.35 A
DC Resistance99 mΩ
Self Resonant Frequency39 MHz
Operating Voltage80 V
MountSMT 
Pins
Length3 mm
Height2 mm
Rated Current2.2 A
Check availability
SPECWR-FPC Zero Insertion Force Connectors - 0.50mm, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
MountSMT 
Pins22 
Pitch0.5 mm
TypeHorizontal 
Length15.1 mm
Rated Current0.5 A
Working Voltage50 V (AC)
PackagingTape and Reel 
Contact Resistance50 mΩ
Check availability