IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LT8603 | Demoboard DC2469A

LT8603 Demo Board | 42V, Low IQ, Quad Output Triple Monolithic Buck Converter with Boost Channel as SEPIC

Overview

TopologySEPIC Buck-Boost Topology
Input voltage3-42 V
Switching frequency400-430 kHz
Output 18 V

Description

Demonstration circuit 2469A features the LT®8603 with triple monolithic buck regulators and the boost channel as SEPIC. The demo circuit is designed for 8V, 5V, 3.3V, and 1.8V outputs from a nominal 12V input. The 4th channel is set as a SEPIC converter and its output is regulated at 8V over a wide input range. The two high voltage buck regula-tors are powered from VOUT4. VOUT1 is regulated at 5V with 1.5A maximum output load current, and VOUT2 is at 3.3V with 2.5A maximum output load current. The low voltage buck is powered from VOUT2 (3.3V), and the out-put VOUT3 is regulated at 1.8V with 1.8A maximum load current. Thanks to the SEPIC converter, all four outputs can ride through a cold crank in automotive applications while providing regulated output voltages.

Features

All regulators are synchronized to an internal oscillator that can be programmed with one resistor at RT pin. Programmable frequency allows optimization between efficiency and external component size. To avoid the audio band, the DC2469A sets the switching frequency at 2MHzfor the three buck regulators, and the SEPIC converter is at 400kHz. At all frequencies, a 180° phase shift is main-tained between 1 and 2 channels, reducing the input peak current and voltage ripple.

More information

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(mm)
f(mm)
Pins
Mount
H(mm)
IR(mA)
Working Voltage(V (AC))
Operating Temperature
Packaging
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CBF SMT EMI Suppression Ferrite Bead, 3.2 mm, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length3.2 mm
–
–
MountSMT 
Height1.1 mm
Rated Current2800 mA
–
Operating Temperature -55 °C up to +125 °C
–
Impedance @ 100 MHz80 Ω
Maximum Impedance160 Ω
Maximum Impedance550 MHz 
Rated Current 24000 mA
DC Resistance0.02 Ω
TypeHigh Current 
–Check availability
SPECWR-PHD Pin Header, 6 mm, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
Length6 mm
–
Pins3 
MountTHT 
–
Rated Current2000 mA
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–
–
–
–
–
TypeStraight 
–Check availability
SPECWA-SNSR Self-Retaining Spacer, 6.4 mm, 4.8 mm
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length6.4 mm
Drilling in Panel4.8 mm
–
–
–
–
–
Operating Temperature -30 °C up to +85 °C
–
–
–
–
–
–
–
–Check availability