IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LT8603 | Demoboard DC2114A

42V, Low IQ, Quad Output Triple Monolithic Buck Converter and Boost Controller

Overview

TopologyBuck Converter
Input voltage3-42 V
Output 18 V / 2.5 A

Description

Demonstration Circuit 2114A features the LT®8603 with triple monolithic buck regulators and a boost controller. The demo circuit is designed for 8.0V, 5.0V, 3.3V, and 1.8V outputs from a nominal 12V input. The 4th channel is set as a boost converter and is powered from a wide input range with output VOUT4 regulated at 8V if 3V < VIN < 8.5V. It works as diode pass through if the input is above 8.5V. The two high voltage buck regulators are powered from the boost converter. VOUT1 is regulated at 5V with 1.5A maximum output load current, and VOUT2 is at 3.3V with 2.5A maximum output load current. Thanks to the pre-boost converter, they can ride through a cold crank in automotive applications while providing constant output voltages 5V and 3.3V. The low voltage buck is powered from the VOUT2 (3.3V), and the output VOUT3 is regulated at 1.8V with 1.8A maximum load current.

Features

All regulators are synchronized to an internal oscillator that can be programmed with one resistor at the RT pin. Programmable frequency allows optimization between efficiency and external component size. To avoid the audio band, the demo circuit 2114A sets the switching frequency at 2MHz for the three buck regulators, and the boost converter is at 400kHz. At all frequencies, a 180° phase shift is maintained between 1 and 2 channels, reducing the input peak current and voltage ripple

Typical applications

  • Automotive, transportation and industry applications.

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(mm)
f(mm)
Pins
Mount
H(mm)
IR(mA)
Working Voltage(V (AC))
Operating Temperature
Packaging
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CBF SMT EMI Suppression Ferrite Bead, 3.2 mm, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length3.2 mm
–
–
MountSMT 
Height1.1 mm
Rated Current2800 mA
–
Operating Temperature -55 °C up to +125 °C
–
Impedance @ 100 MHz80 Ω
Maximum Impedance160 Ω
Maximum Impedance550 MHz 
Rated Current 24000 mA
DC Resistance0.02 Ω
TypeHigh Current 
–Check availability
SPECWR-PHD Pin Header, 6 mm, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
Length6 mm
–
Pins3 
MountTHT 
–
Rated Current2000 mA
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–
–
–
–
–
TypeStraight 
–Check availability
SPECWA-SNSR Self-Retaining Spacer, 6.4 mm, 4.8 mm
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length6.4 mm
Drilling in Panel4.8 mm
–
–
–
–
–
Operating Temperature -30 °C up to +85 °C
–
–
–
–
–
–
–
–Check availability