IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LT8550 | Demoboard DC2331A-A

4-Phase DC/DC Expander with Internal Gate Drivers for Buck Converters

Overview

TopologyBuck Converter
Input voltage14-56 V
Output 112 V / 70 A

Description

Demonstration circuit 2331A-A/2331A-B is a 4-phaseDC/DC expander with internal gate drivers for buck converters that features the LT®8550. The demonstration circuit expands (increases) the number of power sections for a LT3763 60V step-down controller to provide higher output power. The increased number of power sections allowed by the LT8550 results in more available output power without a corresponding increase in the difficulty of the design or a sacrifice of LT3763 features. The demo board uses the multi-chip (master-slave) feature of the LT8550 so the total number of power sections can be increased in four power section increments:• DC2331A-A has one power section for the LT3763 primary controller and an additional four power sectionsfor its LT8550 which is configured as a master• DC2331A-B does not have a primary controller, andits LT8550 is configured as a slave with four powersections

Features

  • Expands Up to Four Phases per Chip
  • Up to 80V Input or Output Voltage
  • Cascade with Multiple Chips for Very High Current Applications
  • Supports Up to 18 Distinct Phases from 20° to 180°
  • Phases Can Share Phase Angle
  • Excellent DC and Transient Current Sharing
  • Phase-Lockable Fixed Frequency 125kHz to 1MHz
  • Supports Bidirectional Current Flow
  • RSENSE or DCR Current Sensing
  • Eliminates the Need to Route Sensitive Feedback and Control Signals
  • 52-Lead (7mm × 8mm) QFN Package

Typical applications

  • Industrial and Automotive
  • Telecom, Datacom, and Storage Systems
  • High Current Distributed Power Systems

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
f(mm)
L(µH)
IRP,40K(A)
ISAT(A)
RDC max.(mΩ)
VOP(V)
fres(MHz)
Size
Version
Pins
Type
Mount
L(mm)
H(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWA-SNSR Self-Retaining Spacer, 4.8 mm, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Drilling in Panel4.8 mm
–
–
–
–
–
–
–
–
–
–
–
Length25.4 mm
–
–
–
Operating Temperature -30 °C up to +85 °C
–
–Check availability
SPECWE-PD SMT Power Inductor, –, 47 µH
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Inductance47 µH
Performance Rated Current4.1 A
Saturation Current2.6 A
DC Resistance77 mΩ
Operating Voltage120 V
Self Resonant Frequency9.2 MHz
Size1260 
VersionStandard 
Pins2 
–
MountSMT 
Length12 mm
Height6 mm
Rated Current2.4 A
–
Operating Temperature -40 °C up to +125 °C
–
–Check availability
SPECWR-PHD Jumper, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
–
–
–
–
–
–
–
–
–
Pins2 
–
–
–
–
Rated Current3 A
Working Voltage200 V (AC)
Operating Temperature -25 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
–
–
–
–
–
–
–
–
–
Pins3 
TypeStraight 
MountTHT 
Length6 mm
–
Rated Current2 A
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
–
–
–
–
–
–
–
–
–
Pins4 
TypeStraight 
MountTHT 
Length8 mm
–
Rated Current2 A
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
–
–
–
–
–
–
–
–
–
Pins8 
TypeStraight 
MountTHT 
Length8 mm
–
Rated Current2 A
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability