IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LT8440 | Demoboard AD-EthernetAPLDevice-SL

Ethernet-APL Field Platform for Intelligent, Safe, Secure, and Connected Industrial Devices

Overview

TopologyA-PHY
Input voltage48 V

Description

AD-EthernetAPLDevice-SL is a complete Ethernet-APL field platform designed for prototyping intelligent, secure, and connected field devices.The platform is certified for intrinsic safety (Ex ia IIC Ga) and tested for Ethernet-APL compliance. It is also functional safety ready (SIL2), featuring the MAX42500 voltage monitor, with integrated windowing watchdog, the MAX6613 temperature sensor, the ADFS7124-4 sigma-delta ADC functional safety approved to SC3, and complete FMEDA documentation.The system integrates the MAX32690—a dual-core ARM Cortex-M4 with FPU and a RISC-V co-processor. This MCU is paired with external RAM (512 Mb) and Flash (64 Mb) to meet the demands of high-performance applications.A 10 Mbps single-pair Ethernet link, enabled by the ADIN1110 10BASE-T1L MAC/PHY, supports remote data acquisition and system configuration.The platform is APL-compliant and powered via Single-Pair Power over Ethernet (SPoE), supporting an input voltage range of 9 V to 15 V. It is recommended to use the DEMO-ADIN1100D2Z as both the power source and media converter for Ethernet signals (10BASE-T1L ↔ 10BASE-T).The kit includes a third, non-intrinsically safe board that provides access to the RISC-V JTAG interface for debugging.An open-source software stack and supporting collateral are included, enabling seamless experience from evaluation and prototyping to production firmware and application development. The stack includes drivers and example applications for a wide range of ADCs, DACs, sensors, and other industrial components, accelerating development.The platform supports Zephyr (with an available board definition) and is also supported in Code Fusion Studio.An example PROFINET stack software application is available to enable easy evaluation and system prototyping (myanalog.com registration required).

Features

  • DIN B compatible design allows easy prototyping of Ethernet-APL field devices
  • Designed and certified for Intrinsic safety (I.S.), Ex ia IIC Ga
  • Tested for Ethernet-APL compliance (IEEE 802.3cg-2019)
  • FS-Enabled (SIL-2) with hardware diagnostics and FMEDA documentation
  • Highly efficient solution maximizing power available to the field device
  • Extensive security features: built-in security for hardware root-of-trust, data confidentiality and integrity, and secure communications
  • Open-source software stack
  • Supports PROFINET, Ethernet-IP, MQTT
  • The kit includes 3 boards, I.S. certified boards and a third one to enable access to the RISC-V JTAG debugger.
  • Programmers for ARM and RISC-V included

Typical applications

  • EthernetAPL
  • Process & Factory Automation
  • IoT

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
Winding Style
Number of windings
L(µH)
IR(mA)
VR(V (DC))
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 150 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance150 nF
Capacitance±10% 
Size0805 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance3.3 GΩ
Ceramic TypeX7R Class II 
Length2 mm
Width1.25 mm
Height1.25 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
Rated Voltage50 V (DC)
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
Size0603 
Operating Temperature -55 °C up to +125 °C
–
–
–
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.3 mm
–
Impedance @ 100 MHz1000 Ω
Maximum Impedance1050 Ω
Maximum Impedance120 MHz 
Rated Current 2830 mA
DC Resistance0.3 Ω
TypeWide Band 
–
Number of windings1 
–
Rated Current600 mA
–
–Check availability
SPECWE-SLM SMT Common Mode Line Filter, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Operating Temperature -40 °C up to +125 °C
–
–
–
Length6 mm
Width3.3 mm
Height3.3 mm
–
–
–
Maximum Impedance2200 Ω
–
–
DC Resistance0.35 Ω
–
Winding Stylebifilar 
Number of windings2 
Inductance470 µH
Rated Current400 mA
Rated Voltage80 V (DC)
–Check availability