IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LT8362 | Demoboard DC2517A

Low IQ Boost/SEPIC/Inverting Converter with 2A, 60V Switch

Overview

TopologyPositive to Negative Converter
Input voltage4.5-42 V
Switching frequency300-2000 kHz
Output 1-12 V / 1 A
IC revisiona

Description

Demonstration circuit 2517A features the LT®8362 in a CUK configuration. It operates with a switching frequency of 2MHz and is designed to convert a 4.5V to 42V source to –12V, with up to 1A output current (depending on input voltage). Refer to Figure 4 for load current versus input voltage. The LT8362 can operate with inputs as high as 60V, however, in this demo circuit, the input is limited by the maximum voltage across the switch (|VOUT| + VIN <60V).The demo board contains a selectable jumper, JP1, to aid in the selection of the desired Sync pin mode of operation. The default setting is Burst Mode® operation.This layout is optimized for good EMI performance and small solution size. Input and output filters and an optimized power switching loop, comprised of C11 and C12 are necessary to pass CISPR 25 Class 5 emissions, and are added by default. These components can be excluded in applications not requiring noise immunity. Radiated emissions plots are included in this manual.The data sheet gives a complete description of the device, operation and application information. The data sheet must be read in conjunction with this demo manual.

Features

  • Wide Input Voltage Range: 2.8V to 60V
  • Ultralow Quiescent Current and Low RippleBurst Mode® Operation: IQ = 9μA
  • 2A, 60V Power Switch
  • Positive or Negative Output Voltage Programming with a Single Feedback Pin
  • Programmable Frequency (300kHz to 2MHz)
  • Synchronizable to an External Clock
  • Spread Spectrum Frequency Modulation for Low EMI
  • BIAS Pin for Higher Efficiency
  • Programmable Undervoltage Lockout (UVLO)
  • Thermally Enhanced 10-Lead 3mm × 3mm DFN and 16-Lead MSOP packages

Typical applications

  • Industrial and Automotive
  • Medical Diagnostic Equipment
  • Telecom
  • Portable Electronics

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
L1(µH)
L2(µH)
n
IR(mA)
IR(mA)
ISAT(A)
ISAT1(A)
ISAT2(A)
RDC1 typ(mΩ)
RDC2 typ(mΩ)
RDC1 max(mΩ)
RDC2 max(mΩ)
fres 1(MHz)
Pins
Mount
L(mm)
H(µm)
IR(mA)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CBF SMT EMI Suppression Ferrite Bead, 600 Ω, 700 Ω
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz600 Ω
Maximum Impedance700 Ω
Maximum Impedance150 MHz 
Rated Current 22000 mA
DC Resistance0.15 Ω
TypeHigh Current 
Inductance 152000000 µH
–
–
Rated Current2000 mA
Rated Current1500 mA
–
–
–
–
–
–
–
–
–
MountSMT 
Length2 mm
Height0.9 µm
Rated Current1500 mA
–
Operating Temperature -55 °C up to +125 °C
–
–Check availability
SPECWE-TDC SMT Shielded Coupled Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Rated Current 21250 mA
DC Resistance0.146 Ω
–
Inductance 16.8 µH
Inductance 26.8 µH
Turns Ratio1:1 
–
Rated Current1250 mA
Saturation Current2 A
Saturation Current 12 A
Saturation Current 22 A
DC Resistance 1128 mΩ
DC Resistance 2128 mΩ
DC Resistance 1146 mΩ
DC Resistance 2146 mΩ
Self Resonant Frequency [1]46 MHz
–
–
Length8 mm
Height1800 µm
Rated Current1250 mA
–
Operating Temperature -40 °C up to +125 °C
–
–Check availability
SPECWR-PHD Pin Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
–
–
–
–
–
TypeStraight 
–
–
–
Rated Current2000 mA
–
–
–
–
–
–
–
–
–
Pins10 
MountTHT 
Length10 mm
–
Rated Current2000 mA
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Jumper, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
–
–
–
–
–
–
–
–
–
Rated Current1000 mA
–
–
–
–
–
–
–
–
–
Pins2 
–
–
–
Rated Current3000 mA
Working Voltage200 V (AC)
Operating Temperature -25 °C up to +105 °C
PackagingBag 
–Check availability