IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LT8361 | Demoboard ADV52-3

Overview

TopologyBuck Converter
Input voltage5-45 V
Output 124 V

Description

Automotive and industrial markets demand cool running power suppliesthat fit tight spaces and meet low EMI standards. The LT8362, LT8364,and LT8361 switching regulators meet these demands in boost, SEPIC, orinverting topologies. Each supports a wide, 2.8 V to 60 V input range forindustrial or automotive environments, low IQ Burst Mode® capability, andoptional SSFM for reduced EMI. With built-in rugged power switches of60 V/2 A, 60 V/4 A, and 100 V/2 A, including efficient operation up to2 MHz, these devices can deliver high power in small spaces whilemeeting stringent thermal and EMI requirements.

More information

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
L1(µH)
L2(µH)
IR(mA)
ISAT(A)
RDC1 typ(Ω)
RDC2 typ(Ω)
RDC1 max(Ω)
RDC2 max(Ω)
fres(MHz)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CBF SMT EMI Suppression Ferrite Bead, 600 Ω, 700 Ω
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz600 Ω
Maximum Impedance700 Ω
Maximum Impedance150 MHz 
Rated Current 22000 mA
DC Resistance0.15 Ω
TypeHigh Current 
Inductance 152000000 µH
–
Rated Current1500 mA
–
–
–
–
–
–
–Check availability
SPECWE-DD SMT Shielded Coupled Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Rated Current 2800 mA
DC Resistance0.26 Ω
TypeStraight 
Inductance 122 µH
Inductance 222 µH
Rated Current800 mA
Saturation Current1.8 A
DC Resistance 10.215 Ω
DC Resistance 20.215 Ω
DC Resistance 10.26 Ω
DC Resistance 20.26 Ω
Self Resonant Frequency16 MHz
–Check availability