IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LT8349 | Demoboard EVAL-LT8349-BZ

LT8349 in 6V Output Voltage Application

Overview

TopologyBoost Converter
Input voltage2.5-4.5 V
Output 16 V / 5 A

Description

The EVAL-LT8349-BZ evaluation board provides a proven design to evaluate the LT8349, 2-Phase low IQ, synchronous boost converter. The application circuit is configured to demonstrate optimum performance and component size. Using the board layout example, optimized for conducted, radiated EMI, and thermal performance, will help ensure the designer sees similar performance in their system.The evaluation board is configured to run at 2MHz per phase with a 6V output voltage from an input voltage range of 2.5V to 4.5V and deliver up to 5A load current when VIN is 4.5V.

Features

  • Input Voltage Range: 2.5V to 4.5V
  • 6V Output Voltage
  • Up to 5A Load Current at 4.5V input voltage
  • 2MHz (per phase) Switching Frequency
  • High 97.1% Efficiency (VIN = 4.5V, IOUT = 1A)
  • Enable/UVLO Input, Resistor-Programmable UVLO Threshold
  • Selectable Mode of operation
  • Selectable Burst Mode Peak Current (IPK_BURST) levels for optimization of performance
  • External Frequency Synchronization
  • External Compensation
  • Overtemperature Protection
  • Proven Printed Circuit Board (PCB) Layout
  • Fully Assembled and Tested
  • Complies with CISPR32 (EN55032) Class B Conducted and Radiated Emissions

Typical applications

  • Handheld and Industrial Power Supplies

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Mount
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR(A)
Z @ 1 GHz(Ω)
H(mm)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MAPI SMT Power Inductor, 0.47 µH, 7.55 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.47 µH
Performance Rated Current7.55 A
Saturation Current @ 30%9.8 A
DC Resistance18 mΩ
Self Resonant Frequency99 MHz
Operating Voltage80 V
MountSMT 
Rated Current4.8 A
Height2 mm
Check availability
SPECWE-MPSB EMI Multilayer Power Suppression Bead, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
DC Resistance4.5 mΩ
MountSMT 
Impedance @ 100 MHz100 Ω
Maximum Impedance160 Ω
Maximum Impedance1100 MHz 
Rated Current8 A
Impedance @ 1 GHz150 Ω
Height2.3 mm
TypeHigh Current 
Check availability