IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LT8338

40V, 1.2A Micropower Synchronous Boost Converter with PassThru

Overview

TopologyBoost Converter
Input voltage4-16 V
Switching frequency300-3000 kHz
Output 124 V / 0.34 A

Description

The LT®8338 is a synchronous monolithic step-up regulator that provides high efficiency for input and output up to 40V. It consumes only 6μA quiescent current atBurst Mode operation to maintain high efficiency at very low output current, while keeping the output ripple below 20mVP-P. The LT8338 switching frequency can be set with an external resistor over the range of 300kHz to 3MHz. A SYNC/MODE pin allows synchronization to an external clock. It can also be used to select between Burst Mode operation and pulse-skipping mode, or to enable spread spectrum modulation to reduce EMI. The EN/UVLO pin has an accurate 1V threshold and can be used to program VIN UVLO or to shut down the part. The LT8338 enters 100% duty cycle PassThru mode when VIN is higher than the regulated VOUT. The LT8338 also features frequency foldback and internal soft-start for inductor current control during start-up.

Features

  • Wide Input Voltage Range: 3.0V to 40V
  • Low Quiescent Current in Burst Mode® Operation
  • <6μA IQ
  • <20mVP-P Output Ripple
  • Synchronous Operation for High Efficiency
  • Monolithic 40V, 240mΩ Power Switches
  • 100% Duty Cycle PassThru™ Mode for Boost Preregulation Applications
  • Adjustable and Synchronizable: 300kHz to 3MHz
  • Spread Spectrum for Reduced EMI/EMC Emissions
  • Accurate EN/UVLO
  • Internal Compensation
  • 20MΩ Internal Feedback Divider
  • Output Voltage Up to 40V
  • Available in 10-Lead MSOP Package
  • AEC-Q100 Automotive Qualification in Progress

Typical applications

  • Battery-Powered Systems
  • Automotive Power Supplies
  • Industrial, General Purpose Step-Up

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Mount
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(mΩ)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MAPI SMT Power Inductor, 4.7 µH, 2.4 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
Performance Rated Current2.4 A
Saturation Current @ 30%5.15 A
DC Resistance137 mΩ
Self Resonant Frequency30 MHz
Operating Voltage80 V
MountSMT 
–
–
–
–
DC Resistance158 mΩ
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
MountSMT 
Impedance @ 100 MHz600 Ω
Maximum Impedance700 Ω
Maximum Impedance150 MHz 
Rated Current 22000 mA
DC Resistance150 mΩ
TypeHigh Current 
–Check availability