IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LT8333 | Demoboard EVAL-LT8333-BZ

LT8333 | Low IQ Boost/SEPIC Inverting Converter with 3A, 40V Switch

Overview

TopologyBuck-Boost Converter
Input voltage4.5-20 V
Switching frequency300-2000 kHz
Output 124 V / 2 A

Description

Evaluation circuit EVAL-LT8333-BZ features the LT8333 in a Boost configuration. It operates with a switching frequency of 2MHz and is designed to convert a 4.5V to 20V source to 24V output. The converter can output up to 2A depending on the input voltage (see Figure 3 in the demo manual, Maximum Output Current vs VIN curve).This evaluation circuit features Spread-Spectrum Frequency Modulation (SSFM) and EMI filters to provide optimum EMI performance. This PCB layout is optimized for good EMI performance and small solution size. The evaluation board contains a selectable jumper, JP1, to aid in the selection of the desired SYNC pin mode of operation. At light load, either pulse-skipping (PULSE SKIP) or low-ripple Burst Mode® operation (BURST) can be selected to improve the efficiency.The LT8333 boost/SEPIC/inverting converter IC operates over an input range of 2.8V to 40V, suitable for automotive, telecom, and industrial applications. The converter provides adjustable and synchronizable operation from 300kHz to 2MHz with SSFM option. The LT8333 packs other popular features such as soft-start, bias pin, input undervoltage lockout. The IC can exhibit a low quiescent current down to 9μA in BURST mode and 1μA in shutdown, which makes it ideal for battery-operated systems. The LT8333 is assembled in a thermally enhanced 10-lead 3mm × 3mm DFN package.

Features

  • Wide Input Voltage Range: 2.8V to 40V
  • Ultralow Quiescent Current and Low Ripple
  • Burst Mode® Operation: IQ = 9μA
  • 3A, 40V Power Switch
  • Positive or Negative Output Voltage Programming with a Single Feedback Pin
  • Programmable Frequency (300kHz to 2MHz)
  • Synchronizable to an External Clock
  • Spread Spectrum Frequency Modulation for Low EMI
  • Bias Pin for Higher Efficiency
  • Programmable Undervoltage Lockout (UVLO)
  • Overcurrent and Overtemperature Protection
  • Thermally Enhanced 10-Lead 3mm × 3mm DFN Package

Typical applications

  • Medical Diagnostic Equipment
  • Industrial and Automotive
  • Portable Electronics
  • Telecom

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
W(mm)
Plating
t(mm)
Core Material
Base Material
C
VR(V (DC))
Endurance(h)
IRIPPLE(mA)
Z(mΩ)
ILeak(µA)
DF(%)
Ø D(mm)
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
Pins
Mount
L(mm)
H(mm)
IR(mA)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECShielding Cabinet Clip, 0.8 mm, Tin
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Width0.8 mm
PlatingTin 
Material Thickness0.15 mm
–
Base MaterialSteel 
–
–
–
–
–
–
–
–
–
–
–
–
–
TypeClip 
–
MountSMT 
Length6.5 mm
Height1.27 mm
–
–
Operating Temperature -40 °C up to +125 °C
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, 1.2 mm, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Width1.2 mm
–
–
–
–
–
–
–
–
–
–
–
–
Impedance @ 100 MHz600 Ω
Maximum Impedance700 Ω
Maximum Impedance150 MHz 
Rated Current 22000 mA
DC Resistance0.15 Ω
TypeHigh Current 
–
MountSMT 
Length2 mm
Height0.0009 mm
Rated Current1500 mA
–
Operating Temperature -55 °C up to +125 °C
–
–Check availability
SPECWCAP-ASLI Aluminum Electrolytic Capacitors, 6.6 mm, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Width6.6 mm
–
Material Thickness0.3 mm
–
–
Capacitance68 µF
Rated Voltage25 V (DC)
Endurance 2000
Ripple Current240 mA
Impedance480 mΩ
Leakage Current17 µA
Dissipation Factor14 %
Diameter6.3 mm
–
–
–
–
–
–
–
MountV-Chip SMT 
Length5.5 mm
–
–
–
Operating Temperature -55 °C up to +105 °C
Packaging15" Tape & Reel 
–Check availability
SPECWE-SHC Shielding Cabinet, 31.6 mm, Tin
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Width31.6 mm
PlatingTin 
Material Thickness0.2 mm
Core MaterialSteel 
Base MaterialTin plate 
–
–
–
–
–
–
–
–
–
–
–
–
–
TypeOne Piece Cover 
–
MountSMT 
Length31.6 mm
Height5.8 mm
–
–
Operating Temperature -40 °C up to +125 °C
–
–Check availability
SPECWR-PHD Jumper, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Pins2 
–
–
–
Rated Current3000 mA
Working Voltage200 V (AC)
Operating Temperature -25 °C up to +105 °C
PackagingBag 
–Check availability

Additional parts recommended by Würth Elektronik

Recommended parts are Würth Elektronik alternatives that are not formally approved for this reference design. Please verify it is suitable for your application, and contact us if you have any questions.

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
IRP,40K(A)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MAIA SMT Power Inductor, 2.2 µH, 4.6 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Saturation Current @ 10%4.6 A
Saturation Current @ 30%9.2 A
DC Resistance26 mΩ
Self Resonant Frequency35 MHz
Performance Rated Current7.1 A
MountSMT 
–Check availability