IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LT8333 | Demoboard EVAL-LT8333-AZ

LT8333 | Low IQ Boost/SEPIC/Inverting Converter with 3A, 40V Switch

Overview

TopologySEPIC Buck-Boost Topology
Input voltage3-26 V
Switching frequency300-2000 kHz
Output 112 V / 1.25 A

Description

Evaluation circuit EVAL-LT8333-AZ features the LT8333 in a SEPIC configuration. It operates with a switching frequency of 2MHz and is designed to convert a 3V to 26V source to 12V output. The converter can output up to 1.25A depending on the input voltage (see Figure 3 in the demo manual, maximum output current vs VIN curve).This evaluation circuit features Spread Spectrum Frequency Modulation (SSFM) and EMI filters to provide optimum EMI performance. This PCB layout is optimized for good EMI performance and small solution size. The evaluation board contains a selectable jumper, JP1, to aid in the selection of the desired SYNC pin mode of operation. At light load, either pulse skipping (PULSE SKIP) or low-ripple Burst Mode® operation (BURST) can be selected to improve the efficiency.The LT8333 boost/SEPIC/inverting converter IC operates over an input range of 2.8V to 40V, suitable for automotive, telecom, and industrial applications. The converter provides adjustable and synchronizable operation from 300kHz to 2MHz with SSFM option. The LT8333 packs other popular features such as soft-start, bias pin, input undervoltage lockout. The IC can exhibit a low quiescent current down to 9μA in BURST mode and 1μA in shutdown, which makes it ideal for battery-operated systems. The LT8333 is assembled in a thermally enhanced 10-lead 3mm × 3mm DFN package.The data sheet gives a complete description of the device, operation, and application information. The data sheet must be read in conjunction with the demo manual for EVAL-LT8333-AZ.

Features

  • Wide Input Voltage Range: 2.8V to 40V
  • Ultralow Quiescent Current and Low Ripple
  • Burst Mode® Operation: IQ = 9μA
  • 3A, 40V Power Switch
  • Positive or Negative Output Voltage Programming with a Single Feedback Pin
  • Programmable Frequency (300kHz to 2MHz)
  • Synchronizable to an External Clock
  • Spread Spectrum Frequency Modulation for Low EMI
  • Bias Pin for Higher Efficiency
  • Programmable Undervoltage Lockout (UVLO)
  • Overcurrent and Over temperature Protection
  • Thermally Enhanced 10-Lead 3mm × 3mm DFN Package

Typical applications

  • Portable Electronics
  • Automotive
  • Industrial
  • Telecom
  • Medical Diagnostic

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
Pins
Mount
L(mm)
H(µm)
IR(mA)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CBF SMT EMI Suppression Ferrite Bead, 600 Ω, 700 Ω
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz600 Ω
Maximum Impedance700 Ω
Maximum Impedance150 MHz 
Rated Current 22000 mA
DC Resistance0.15 Ω
TypeHigh Current 
–
MountSMT 
Length2 mm
Height0.9 µm
Rated Current1500 mA
–
Operating Temperature -55 °C up to +125 °C
–
–Check availability
SPECWR-PHD Pin Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
–
–
–
–
–
TypeStraight 
Pins10 
MountTHT 
Length10 mm
–
Rated Current2000 mA
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Jumper, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
–
–
–
–
–
–
Pins2 
–
–
–
Rated Current3000 mA
Working Voltage200 V (AC)
Operating Temperature -25 °C up to +105 °C
PackagingBag 
–Check availability