IC manufacturers Analog Devices

IC manufacturers (109)

Analog Devices LT8306RS6/MAX17606 | Demoboard ADPS43781-RD Industrial Power Solution

75W Isolated Flyback Converter

Overview

TopologyFlyback Converter
Input voltage18-32 V
Output 112 V / 6.25 A
IC revisionA

Description

Designed to address the challenges of higher-power isolated conversion, this 75 W solution delivers excellent efficiency while maintaining the simplicity and cost advantages of a flyback topology. By retaining this architecture, the design minimizes overall system cost and complexity compared to alternative higher-power approaches.Optimized for harsh industrial environments, it ensures low heat dissipation, controlled component stress, and reliable thermal performance, achieving up to 94% peak efficiency. The no optocoupler synchronous flyback architecture further enhances reliability by reducing component count and eliminating common failure points. The result is a robust, space-efficient solution providing stable low-voltage isolation, high efficiency, and long-term reliability in demanding applications.APPLICATIONSIsolated TelecomIsolated AuxiliaryHousekeeping Power SuppliesMedical Power SuppliesAutomotiveIndustrialMedical

Typical applications

  • Isolated Telecom Isolated Auxiliary Housekeeping Power Supplies Medical Power Supplies Automotive Industrial Medical

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 100 V(DC), 680 pF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance680 pF
Capacitance±10% 
Rated Voltage100 V (DC)
Size0805 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length2 mm
Width1.25 mm
Height0.8 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–Check availability
SPECWE-XHMI SMT Power Inductor, –, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size1090 
Operating Temperature -40 °C up to +125 °C
–
–
–
Length11.6 mm
Width10.5 mm
Height8.8 mm
–
–
Inductance4.7 µH
Performance Rated Current20 A
Saturation Current @ 30%28.05 A
DC Resistance5 mΩ
DC Resistance5.5 mΩ
Self Resonant Frequency21 MHz
MountSMT 
–Check availability
750371740
SPECFlyback Transformer, –, –
Simu­lation–
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Flyback Transformer
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability