IC manufacturers Analog Devices

IC manufacturers (109)

Analog Devices LT8302 | Demoboard Datasheet

42VIN Micropower No-Opto Isolated Flyback Converter with 65V/3.6A Switch

Overview

TopologyFlyback Converter
Input voltage8-32 V
Switching frequency11.3-12.7 kHz
Output 13.3 V / 2.1 A
IC revisionG

Description

The LT8302 is a monolithic micropower isolated flyback converter. By sampling the isolated output voltage directly from the primary-side flyback waveform, the part requires no third winding or opto-isolator for regulation. The output voltage is programmed with two external resistors and a third optional temperature compensation resistor. Boundary mode operation provides a small magnetic solution with excellent load regulation. Low ripple Burst Mode operation maintains high efficiency at light load while minimizing the output voltage ripple. A 3.6A, 65V DMOS power switch is integrated along with all the high voltage circuitry and control logic into a thermally enhanced 8-lead SO package.The LT8302 operates from an input voltage range of 3V to 42V and delivers up to 18W of isolated output power. The high level of integration and the use of boundary and low ripple burst modes result in a simple to use, low component count, and high efficiency application solution for isolated power delivery.

Features

  • 3V to 42V Input Voltage Range
  • 3.6A, 65V Internal DMOS Power Switch
  • Low Quiescent Current:
    • 106µA in Sleep Mode
    • 380µA in Active Mode
  • Quasi-Resonant Boundary Mode Operation at Heavy Load
  • Low Ripple Burst Mode® Operation at Light Load
  • Minimum Load < 0.5% (Typ) of Full Output
  • No Transformer Third Winding or Opto-Isolator Required for Output Voltage Regulation
  • Accurate EN/UVLO Threshold and Hysteresis
  • Internal Compensation and Soft-Start
  • Temperature Compensation for Output Diode
  • Output Short-Circuit Protection
  • Thermally Enhanced 8-Lead SO Package
  • AEC-Q100 Qualified for Automotive Applications

Typical applications

  • Isolated Automotive, Industrial, Medical Power Supplies / Isolated Auxiliary/Housekeeping Power Supplies

More information

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
VIN
VOut1(V)
IOut1(A)
Vaux(V)
L(µH)
n
ISAT(A)
LS(µH)
VT(V (AC))
Size
IC Reference
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-FB Flyback Transformer suitable for LT3573/ LT3574/ LT3575/ LT3748, 10 - 40 V (DC), 3.3 V
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 10 - 40 V (DC)
Output Voltage 13.3 V
Output Current 14 A
Auxiliary Voltage8 V
Inductance9 µH
Turns Ratio4:1:2.2 
Saturation Current8 A
Leakage Inductance0.5 µH
Insulation Test Voltage1500 V (AC)
SizeEP13 
IC ReferenceLT3575 & LT3748 
–Check availability