IC manufacturers Analog Devices

IC manufacturers (109)

Analog Devices LT4322 | Demoboard DC3117A

Evaluating the LT4322, Floating, High-Voltage Active Rectifier Controller PLEASE SEE

Overview

TopologyOther Topology

Description

Demonstration circuit 3117A features the floating, high voltage active rectifier controller LT4322, which is suitable for applications requiring high voltage line rectification with DC outputs up to 170V. While components were chosen to optimize performance at 60Hz, the LT4322 is capable of operating at up to 100kHz.The LT4322 drives an N-Channel MOSFET to perform half-wave rectification functionally like a diode but with much lower power dissipation. This topology eases thermal constraints and increases the usable output voltage. An N-Channel topology has multiple benefits over a P-Channel topology, including lower RDS(ON), a smaller footprint, lower cost, and a wider selection of MOSFETs.Only a few essential components are required to operate the LT4322 as a half-wave rectifier: a single N-Channel MOSFET (M1), a reservoir capacitor (C1B), an AC-smoothing capacitor (C2), a gate capacitor (CG1), and in applications where the peak-to-peak input voltage exceeds 60V, an N-Channel depletion mode MOSFET (M2).

Features

  • Fully featured evaluation board for the LT4322
  • High voltage half-wave rectification
  • AC Diode replacement

Typical applications

  • Single-Phase, 3-Phase, and 6-Phase Bridge Rectifiers, Off-Line Active Bridge Rectifier
  • Automotive Alternator Bridge Rectifiers

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(mm)
f(mm)
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 2 mm, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length2 mm
–
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]450 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
Size0805 
Operating Temperature -40 °C up to +85 °C
–
–
–
Width1.25 mm
Height0.7 mm
–
PackagingTape and Reel 
–Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), 2 mm, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length2 mm
–
–
–
–
–
–
–
–
Capacitance10 nF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0805 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Width1.25 mm
Height0.8 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
–Check availability
SPECWA-SNSR Self-Retaining Spacer, 6.4 mm, 4.8 mm
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length6.4 mm
Drilling in Panel4.8 mm
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -30 °C up to +85 °C
–
–
–
–
–
–
–
–Check availability