IC manufacturers Analog Devices

IC manufacturers (109)

Analog Devices LT4295

IEEE 802.3bt PD Interface with Forward/Flyback Controller

Overview

TopologyFlyback Converter
Switching frequency214-300 kHz
Output 112 V / 4 A

Description

The LT®4295 is an IEEE 802.3af/at/bt(Draft 2.0)-compliantpowered device (PD) interface controller with aswitching regulator controller. The T2P output indicatesthe number of classification events received during IEEE802.3bt-compliant mutual identification and negotiationof available power.

Features

IEEE 802.3af/at/bt(Draft 2.0) Powered Device (PD)with Forward/Flyback Controllern Supports Up to 71 Watt PDsn 5-Event Classification Sensingn Superior Surge Protection (100V Absolute Maximum)n Wide Junction Temperature Range (–40°C to 125°C)n >94% End-to-End Efficiency with LT4321 Ideal Bridgen External Hot Swap N-Channel MOSFET for LowestPower Dissipation and Highest System Efficiencyn No-Opto Flyback Operationn Auxiliary Power Support as Low as 9Vn Easy Migration of LTPoE++® PDs to IEEE 802.3bt PDsn Pin Compatible with LT4276A/B/Cn 28-Lead 4mm × 5mm QFN Package

Typical applications

  • Outdoor Security Camera Equipment
  • Commercial and Public Information Displays
  • High Power Wireless Data Systems
  • High Temperature Applications

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
Version
VIN
VOut1(V)
IOut1(A)
L(µH)
n
VT(V)
Size
Vaux(V)
RDC 1(Ω)
RDC 2(Ω)
RDC 3(Ω)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 6 A, 2.5 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Performance Rated Current6 A
Saturation Current @ 10%2.5 A
Saturation Current @ 30%4.7 A
DC Resistance24.5 mΩ
Self Resonant Frequency57 MHz
MaterialSuperflux 
Packaging Unit1500 
VersionSMT 
–
–
–
Inductance4.7 µH
–
–
Size5040 
–
–
–
–
MountSMT 
–Check availability
SPECWE-HCI SMT Flat Wire High Current Inductor, 29.9 A, 14 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Performance Rated Current29.9 A
Saturation Current @ 10%14 A
Saturation Current @ 30%25 A
DC Resistance1.25 mΩ
Self Resonant Frequency507 MHz
MaterialSuperflux 
Packaging Unit1500 
VersionSMT 
–
–
–
Inductance0.22 µH
–
–
Size5040 
–
–
–
–
MountSMT 
–Check availability
SPECWE-PoE+ Power over Ethernet Plus Transformer, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
VersionFlyback 
Input Voltage 41 - 57 V (DC)
Output Voltage 112 V
Output Current 14 A
Inductance18 µH
Turns Ratio2:1:1 
Insulation Test Voltage1500 V
SizeEFD20 
Auxiliary Voltage12 V
DC Resistance 10.02 Ω
DC Resistance 20.011 Ω
DC Resistance 30.066 Ω
MountSMT 
–Check availability