IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LT4295 | Demoboard DC2539A-A

High Efficiency IEEE802.3bt (PoE++, Type 3, 51W) PD with Flyback DC/DC Converter and Auxiliary Power Input

Overview

TopologyFlyback Converter
Input voltage37-57 V
Output 112 V / 3.9 A
IC revisionA

Description

Demonstration circuit 2539A is an IEEE802.3bt (Draft 2.1)compliant Power over Ethernet (PoE) Powered Device(PD). It features the LT®4295 PD interface and switchingregulator controller and the LT4321 PoE ideal diodebridge controller.The LT4295 provides IEEE802.3af (PoE, Type 1),IEEE802.3at (PoE+, Type 2), and IEEE802.3bt (PoE++,Type 3) compliant interfacing and power supply control. Itutilizes an external, low RDS(ON) (57mΩ typical) N-channelFET for the hot swap function to improve efficiency. TheLT4295 controls a DC/DC converter that utilizes a highlyefficient Flyback topology with synchronous rectification.The LT4321 controls eight low RDS(ON) (30mΩ typical)N-channel FETs to further improve end-to-end power delivery efficiency and ease thermal design. This solutionreplaces the eight diodes typically found in a passive PoErectifier bridge.The DC2539A-A accepts up to 51W of delivered powerfrom a Power Sourcing Equipment (PSE) via the RJ45connector (J1) or a local 48VDC power supply using theauxiliary supply input. When both supplies are connected,the auxiliary supply input has priority over the PoE input.The DC2539A-A supplies a 12V output at up to 3.9A.

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
Version
VIN
VOut1(V)
IOut1(A)
L(µH)
n
VT(V)
Size
Vaux(V)
RDC 1(Ω)
RDC 2(Ω)
RDC 3(Ω)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 6 A, 2.5 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Performance Rated Current6 A
Saturation Current @ 10%2.5 A
Saturation Current @ 30%4.7 A
DC Resistance24.5 mΩ
Self Resonant Frequency57 MHz
MaterialSuperflux 
Packaging Unit1500 
VersionSMT 
–
–
–
Inductance4.7 µH
–
–
Size5040 
–
–
–
–
MountSMT 
–Check availability
SPECWE-HCI SMT Flat Wire High Current Inductor, 29.9 A, 14 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Performance Rated Current29.9 A
Saturation Current @ 10%14 A
Saturation Current @ 30%25 A
DC Resistance1.25 mΩ
Self Resonant Frequency507 MHz
MaterialSuperflux 
Packaging Unit1500 
VersionSMT 
–
–
–
Inductance0.22 µH
–
–
Size5040 
–
–
–
–
MountSMT 
–Check availability
SPECWE-PoE+ Power over Ethernet Plus Transformer, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
VersionFlyback 
Input Voltage 41 - 57 V (DC)
Output Voltage 112 V
Output Current 14 A
Inductance18 µH
Turns Ratio2:1:1 
Insulation Test Voltage1500 V
SizeEFD20 
Auxiliary Voltage12 V
DC Resistance 10.02 Ω
DC Resistance 20.011 Ω
DC Resistance 30.066 Ω
MountSMT 
–Check availability