IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LT3964 | Demoboard LT Journal Aug 2018

Overview

TopologyBuck-Boost Converter
Input voltage5-36 V
Switching frequency200-2000 kHz
Output 130 V / 1 A
Output 230 V / 1 A
IC revision1

Description

Released on LT JournalThe LTR3964 is a dual synchronous step-down DC/DC converter with I2C interface designed to operate as a constant-current and constant-voltage source and is ideal for driving LEDs. The fixed frequency and peak current mode topology result in stable operation over a wide range of supply and output voltages. The ground referred voltage FB pin serves as the input for several LED protection features, and also allows the converter to operate as a constant-voltage source. The maximum output current is set by an external resistor, and the output current amplifier has a rail-to-rail common mode range. LT3964 uses an I2C interface to communicate with a microcontroller to read LED faults, write PWM and analog dimming registers and set fault masking. The I2C PWM input provides LED dimming ratios up to 8192:1. The I2C programmable CTRL register sets the gain of the external CTRL pin, andmaximum current sense threshold, providing additional analog dimming capability.

Features

  • Wide Input Voltage Range: 4V to 36V
  • Two Independent 1.6A/40V Synchronous Bucks
  • I2C Interface for Internal True Color PWM™ Dimming (8192:1), Analog Dimming and Fault Reporting
  • 1000:1 External True Color PWM Dimming and10:1 External Analog Dimming
  • PMOS Switch Driver for PWM and Output Disconnect
  • ±3% Constant Current Regulation
  • Adjustable Frequency: 200kHz to 2MHz
  • Frequency Synchronization with Clock Output
  • Programmable OPENLED Protection with Reporting
  • Short-Circuit Protection with Reporting
  • Programmable Undervoltage Lockout with Hysteresis
  • Internal Compensation
  • 9 Unique Device Addresses for I2C
  • Available in 5mm × 6mm 36-Lead QFN Package

Typical applications

  • Constant-Current, Constant-Voltage Source
  • General Purpose, Industrial, Medical and Automotive Lighting

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Mount
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(mΩ)
Type
IR(A)
Z @ 1 GHz(Ω)
H(mm)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MAPI SMT Power Inductor, 2.2 µH, 2.2 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Performance Rated Current2.2 A
Saturation Current @ 30%3.55 A
DC Resistance147 mΩ
Self Resonant Frequency60 MHz
Operating Voltage80 V
MountSMT 
DC Resistance176 mΩ
Rated Current1.3 A
Height1 mm
Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
MountSMT 
Impedance @ 100 MHz600 Ω
Maximum Impedance700 Ω
Maximum Impedance150 MHz 
Rated Current 22000 mA
DC Resistance150 mΩ
TypeHigh Current 
Rated Current1.5 A
Impedance @ 1 GHz193 Ω
Height0.0009 mm
Check availability
SPECWE-MPSB EMI Multilayer Power Suppression Bead, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
DC Resistance26.5 mΩ
MountSMT 
Impedance @ 100 MHz180 Ω
Maximum Impedance202 Ω
Maximum Impedance155 MHz 
Rated Current 23100 mA
DC Resistance37 mΩ
TypeHigh Current 
Rated Current3.1 A
Impedance @ 1 GHz61 Ω
Height0.9 mm
Check availability