IC manufacturers Analog Devices

IC manufacturers (109)

Analog Devices LT3942 | Demoboard DC3103A

36V 4-Switch Buck-Boost Voltage Regulator

Overview

TopologyBuck-Boost Converter
Input voltage3-36 V
Switching frequency300-2000 kHz
Output 112 V / 1 A

Description

Demonstration circuit DC3103A is a monolithic 4-Switch buck-boost voltage regulator featuring the LT®3942. It has been designed with an output voltage set to 12V with capability of delivering up to 1A when the input voltage is between 7V and 36V. The demonstration circuit continues operating with an input voltage as low as 3V with reduced output power capability. DC3103A is configured for 2MHz switching frequency with spread spectrum frequency modulation (SSFM) disabled. When enabled, SSFM adjusts the switching frequency of the LT3942 between 2MHz and 2.5MHz for improved EMI performance.

Features

  • 4-Switch Single Inductor Architecture Allows VIN Above, Below or Equal to VOUT
  • Constant Voltage and Constant Current Regulation
  • Proprietary Peak-Buck Peak-Boost Current Mode
  • 3V to 36V Input Voltage Range
  • 0V to 36V Output Voltage Range
  • ±1.5% Output Voltage Regulation
  • ±3% Output Current Regulation
  • 5000:1 External and 128:1 Internal PWM Dimming
  • Open and Short LED Protection with Fault Reporting
  • 300kHz to 2MHz Fixed Switching Frequency with
  • External Frequency Synchronization
  • Flicker-Free Spread Spectrum for Low EMI
  • Available in 28-Lead QFN (4mm × 5mm)
  • AEC-Q100 Qualified for Automotive Applications

Typical applications

  • Voltage Regulator with Accurate Current Limit
  • General Purpose LED Driver, Automotive and Industrial Lighting

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Pins
Type
Mount
L(mm)
H(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MAPI SMT Power Inductor, 3.3 µH, 2.9 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance3.3 µH
Performance Rated Current2.9 A
Saturation Current @ 30%5.35 A
DC Resistance99 mΩ
Self Resonant Frequency39 MHz
Operating Voltage80 V
Pins2 
–
MountSMT 
Length3 mm
Height2 mm
Rated Current2.2 A
–
Operating Temperature -40 °C up to +125 °C
–
–Check availability
SPECWR-PHD Jumper, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
–
–
–
–
–
–
Pins2 
–
–
–
–
Rated Current3 A
Working Voltage200 V (AC)
Operating Temperature -25 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
–
–
–
–
–
–
Pins6 
TypeStraight 
MountTHT 
Length6 mm
–
Rated Current2 A
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability