IC manufacturers Analog Devices

IC manufacturers (109)

Analog Devices LT3935 | Demoboard DC2987A

36V, 4A Synchronous Buck LED Driver with Silent Switcher

Overview

TopologyBuck Converter
Input voltage8-36 V
Switching frequency2000-2500 kHz
Output 17.2 V / 4 A

Description

Demonstration circuit 2987A is a 36V, 4A synchronous 2MHz buck LED driver featuring the LT®3935. This demonstration circuit powers one or two LEDs at 4A. DC2987A runs from an input voltage of 8V to 36V as built and can run down to 3.6VIN if UVLO is adjusted. It runs at 2MHz switching frequency. With Spread Spectrum Frequency Modulation (SSFM) turned on, it runs from 2MHz to 2.5MHz. An optional low-side NMOS PWM dimming MOSFET can be used for a high PWM dimming ratio. DC2987A features undervoltage lockout (UVLO) set at 7V with 0.7V hysteresis for turn-on. This Silent Switcher® demo circuit features low emissions.The LT3935 has an input voltage range from 3.6V to 36V. It has internal, synchronous 5.8A, 40V switches for high power, and high efficiency with a single IC. It has an adjustable switching frequency between 200kHz and 2MHz. It can be synchronized (SYNC) to an external source or run with SSFM for low EMI.The LT3935 can be PWM dimmed for accurate brightness control. An optional low-side MOSFET can be driven from the PWM input source for high and accurate dimming ratio. However, LED– can be connected directly to GND for the least components. In this arrangement, PWM dimming has less range. Analog dimming is accomplished by driving the CTRL pin with a voltage below 1.5V to lower the LED sense voltage.Small ceramic input and output capacitors save space and cost. The open LED overvoltage protection uses the IC’s constant-voltage regulation loop to regulate the output to approximately 9V if the LED string is opened. Then a fault flag is asserted. The output current can be monitored through the ISMON output pin.The UVLO voltage, LED current, output voltage range,switching frequency, brightness control, and SSFM can all be adjusted with simple modifications to the demo circuit.The LT3935 data sheet gives a complete description of the device, operation and applications information. The data sheet must be read in conjunction with this demo manual for DC2987A. The LT3935JV is assembled in a 28-lead 5mm × 4mm LQFN package with a thermally enhanced GND.

Features

  • ±1.5% LED Current Regulation
  • ±1.2% Output Voltage Regulation
  • Spread-Spectrum Frequency Modulation
  • Silent Switcher® Architecture for Low EMI
  • 3.6V to 36V Input Voltage Range
  • 0V to 36V LED String Voltage
  • 200kHz to 2MHz with SYNC Function
  • 20:1 Analog or Duty Cycle LED Current Control
  • Open/Short LED Fault Indication
  • Accurate LED Current Sense with Monitor Output
  • Programmable UVLO
  • Thermally Enhanced 28-Lead (5mm × 4mm) LQFN

Typical applications

  • Industrial and General Purpose Lighting
  • Automotive Lighting

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Pins
Type
Mount
L(mm)
H(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MAPI SMT Power Inductor, 1 µH, 10.25 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Performance Rated Current10.25 A
Saturation Current @ 30%12.5 A
DC Resistance11.6 mΩ
Self Resonant Frequency59 MHz
Operating Voltage80 V
Pins2 
–
MountSMT 
Length4.3 mm
Height3.1 mm
Rated Current7.4 A
–
Operating Temperature -40 °C up to +125 °C
–
–Check availability
SPECWR-PHD Jumper, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
–
–
–
–
–
–
Pins2 
–
–
–
–
Rated Current3 A
Working Voltage200 V (AC)
Operating Temperature -25 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
–
–
–
–
–
–
Pins6 
TypeStraight 
MountTHT 
Length6 mm
–
Rated Current2 A
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability