IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices ADPL54203 | Demoboard EVAL-ADPL54203-AZ

Micropower No-Opto Isolated Flyback Converter

Overview

TopologyFlyback Converter
Input voltage10-28 V
Output 15 V / 2.2 A

Typical applications

  • Isolated Industrial, Medical Power Supplies, Isolated Auxiliary/Housekeeping Power Supplies

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
VIN
VOut1(V)
IOut1(A)
Vaux(V)
L(µH)
n
ISAT(A)
LS(µH)
VT(V (AC))
Size
IC Reference
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-FB Flyback Transformer suitable for LT3573/ LT3574/ LT3575/ LT3748, 10 - 40 V (DC), 5 V
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 10 - 40 V (DC)
Output Voltage 15 V
Output Current 13 A
Auxiliary Voltage8 V
Inductance9.07 µH
Turns Ratio3:1:1.75 
Saturation Current8 A
Leakage Inductance0.25 µH
Insulation Test Voltage1500 V (AC)
SizeEP13 
IC ReferenceLT3575 & LT3748 
–Check availability