IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices ADPL54203 | Demoboard ADIPOWERESSENTKIT

ADI Balanced Solutions Essentials Kit for the ADPL76030/ADPL26001 / ADPL13602 / ADPL54203 / ADPL20502 / ADPL62933 / ADPL62935 / ADPL63164

Overview

TopologyFlyback Converter
Input voltage3.2-40 V
Output 15 V

Description

The ADI Balanced Solutions Essentials Kit delivers products on ready-to-use boards for immediate testing and prototyping. The Balanced Solutions Essentials Kit features products from the Buck, Boost, Buck-Boost, Flyback, and High-Performance Supervisor product lines.The ADPL54203 is featured in the ADI Balanced Solutions Essentials Kit, ADIPOWERESSENTKIT#. This small board provides a quick examination and evaluation of the ADPL54203, 3.2V to 40V input, micropower No-opto isolated flyback converter with 60V/3.4A switch.

Features

Enables Immediate Testing of Eight Different Power Solutions and SupervisorsIncludes Buck and Boost Converters, Buck/Boost Converter, No-Opto Isolated Flyback, and High-Performance SupervisorsBoards Designed with Through Holes for Prototyping on breadboards and existing circuits, as well as bench top testing

Typical applications

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
VIN
VOut1(V)
IOut1(A)
Vaux(V)
L(µH)
n
ISAT(A)
LS(µH)
VT(V (AC))
Size
IC Reference
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-FB Flyback Transformer suitable for LT3573/ LT3574/ LT3575/ LT3748, 10 - 40 V (DC), 5 V
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 10 - 40 V (DC)
Output Voltage 15 V
Output Current 13 A
Auxiliary Voltage8 V
Inductance9.07 µH
Turns Ratio3:1:1.75 
Saturation Current8 A
Leakage Inductance0.25 µH
Insulation Test Voltage1500 V (AC)
SizeEP13 
IC ReferenceLT3575 & LT3748 
–Check availability