IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices ADPL26001

Low-IQ Boost/SEPIC/ Inverting Converter with 1A, 60V Switch

Overview

TopologyBoost Converter
Input voltage3.2-36 V
Output 160 V / 1 A

Description

The ADPL26001 is a current-mode DC/DC converter capable of generating either positive or negative output voltages using a single feedback pin. It can be configured as a boost, single-ended primary inductance converter (SEPIC), or inverting converter consuming as low as 6μA of quiescent current. Low ripple Burst Mode operation maintains high efficiency down to very low output currents while keeping the output ripple below 15mV in a typical application. The internally compensated current-mode architecture results in stable operation over a wide range of input and output voltages. Integrated soft-start and frequency foldback functions are included to control inductor current during start-up. The ADPL26001 comes in small package options that combined with a high switching frequency of 2MHz, helps to maintain a small footprint for an overall efficient, space-saving and cost-effective solution.

Features

  • 3.2V to 36V Input Voltage Range
  • Low Quiescent Current and Low Ripple Burst Mode® Operation: IQ = 6μA
  • 1A, 60V Power Switch
  • Positive or Negative Output Voltage Programming with a Single Feedback Pin
  • Fixed 2MHz Switching Frequency
  • Accurate 1.6V EN/UVLO Pin Threshold
  • Internal Compensation and Soft-Start
  • Low Profile (1mm) ThinSOT™ Package

Typical applications

  • Telecom
  • Industrial
  • Portable Electronics
  • Medical Diagnostic Equipment

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Mount
L1(µH)
L2(µH)
n
IR(A)
IR 2(A)
ISAT(A)
ISAT1(A)
ISAT2(A)
RDC1 typ(mΩ)
RDC2 typ(mΩ)
RDC1 max(mΩ)
RDC2 max(mΩ)
fres 1(MHz)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MAPI SMT Power Inductor, 0.68 µH, 5.15 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.68 µH
Performance Rated Current5.15 A
Saturation Current @ 30%10 A
DC Resistance36 mΩ
Self Resonant Frequency100 MHz
Operating Voltage80 V
MountSMT 
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-TDC SMT Shielded Coupled Inductor, 2.7 µH, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.7 µH
–
–
–
Self Resonant Frequency65 MHz
–
–
Inductance 12.7 µH
Inductance 22.7 µH
Turns Ratio1:1 
Rated Current1.85 A
Rated Current 21.85 A
Saturation Current3 A
Saturation Current 13 A
Saturation Current 23 A
DC Resistance 169.5 mΩ
DC Resistance 269.5 mΩ
DC Resistance 180.5 mΩ
DC Resistance 280.5 mΩ
Self Resonant Frequency [1]65 MHz
–Check availability
SPECWE-TDC SMT Shielded Coupled Inductor, 4.7 µH, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
–
–
–
Self Resonant Frequency30 MHz
–
–
Inductance 14.7 µH
Inductance 24.7 µH
Turns Ratio1:1 
Rated Current1.85 A
Rated Current 21.85 A
Saturation Current4.2 A
Saturation Current 14.2 A
Saturation Current 24.2 A
DC Resistance 154.5 mΩ
DC Resistance 254.5 mΩ
DC Resistance 164 mΩ
DC Resistance 264 mΩ
Self Resonant Frequency [1]30 MHz
–Check availability
SPECWE-MAPI SMT Power Inductor, 6.8 µH, 1.75 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance6.8 µH
Performance Rated Current1.75 A
Saturation Current @ 30%3.1 A
DC Resistance250 mΩ
Self Resonant Frequency25 MHz
Operating Voltage80 V
MountSMT 
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-TDC SMT Shielded Coupled Inductor, 6.8 µH, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance6.8 µH
–
–
–
Self Resonant Frequency25 MHz
–
–
Inductance 16.8 µH
Inductance 26.8 µH
Turns Ratio1:1 
Rated Current1.45 A
Rated Current 21.45 A
Saturation Current3.2 A
Saturation Current 13.2 A
Saturation Current 23.2 A
DC Resistance 188 mΩ
DC Resistance 288 mΩ
DC Resistance 1100 mΩ
DC Resistance 2100 mΩ
Self Resonant Frequency [1]25 MHz
–Check availability