IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices ADPL21504 | Demoboard EVAL-ADPL21504-AZ

ADPL21504 in a 20V Output Voltage Application

Overview

TopologyBoost Converter
Input voltage2.5-4.2 V
Output 120 V / 0.02 A

Typical applications

  • Battery Back up
  • Medical Diagnostic Equipment
  • Digital Cameras

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MAPI SMT Power Inductor, 10 µH, 1.25 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Performance Rated Current1.25 A
Saturation Current @ 30%2.75 A
DC Resistance446 mΩ
Self Resonant Frequency21 MHz
Operating Voltage80 V
MountSMT 
Check availability