IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices ADPL21501 | Demoboard EVAL-ADPL21501-AZ

ADPL21501 in a 30V Output Voltage Application

Overview

TopologyBoost Converter
Input voltage1-5 V
Output 130 V / 0 A

Typical applications

  • Medical Diagnostic Equipment
  • Battery Backup
  • Digital Cameras
  • Organic Light Emitting Diode (OLED) Power

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MAPI SMT Power Inductor, 22 µH, 0.85 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance22 µH
Performance Rated Current0.85 A
Saturation Current @ 30%1.95 A
DC Resistance940 mΩ
Self Resonant Frequency12 MHz
Operating Voltage80 V
MountSMT 
Check availability