IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices ADPL21501

Micropower Step-Up DC/DC Converter

Overview

TopologyBoost Converter
Input voltage1-15 V
Output 130 V

Description

The ADPL21501 is a micropower step-up DC/DC converter in a 5-lead, low-profile (1mm) ThinSOT package. The ADPL21501 is designed for higher power systems with a 100mA current limit and an input voltage range of 1V to 15V. The ADPL21501 features a quiescent current of only 20μA at no load, which further reduces to 2μA (max) in shutdown. A current-limited, fixed off-time control scheme conserves operating current, resulting in high efficiency over a broad range of load currents.The 32V switch enables the generation of high voltage outputs up to 30V in a simple boost topology, eliminating the need for costly transformers. The ADPL21501’s low off-time of 400ns permits the use of tiny, low-profile inductors and capacitors, minimizing footprint and cost in space-conscious portable applications.

Features

  • Low Quiescent Current:
  • 20μA in Active Mode
  • <2μA in Shutdown Mode
  • Operates with a VIN as Low as 1V
  • Low VCESAT Switch: 95mV at 70mA
  • Uses Small Surface Mount Components
  • High Output Voltage: Up to 30V
  • Low Profile (1mm) ThinSOTTM Package
  • Organic Light Emitting Diode (OLED) Power
  • Medical Diagnostic Equipment

Typical applications

  • Portable Electronics
  • Battery Backup
  • Digital Cameras
  • Medical Diagnostic Equipment

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MAPI SMT Power Inductor, 4.7 µH, 2.4 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
Performance Rated Current2.4 A
Saturation Current @ 30%3.7 A
DC Resistance141 mΩ
Self Resonant Frequency30 MHz
Operating Voltage80 V
MountSMT 
Check availability
SPECWE-MAPI SMT Power Inductor, 10 µH, 1.25 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Performance Rated Current1.25 A
Saturation Current @ 30%2.75 A
DC Resistance446 mΩ
Self Resonant Frequency21 MHz
Operating Voltage80 V
MountSMT 
Check availability
SPECWE-MAPI SMT Power Inductor, 22 µH, 0.85 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance22 µH
Performance Rated Current0.85 A
Saturation Current @ 30%1.95 A
DC Resistance940 mΩ
Self Resonant Frequency12 MHz
Operating Voltage80 V
MountSMT 
Check availability