IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices ADM1281 | Demoboard EVAL-ADM1281-AZ

Evaluating the ADM1281 Hot-Swap Controller and Digital Power and Energy Monitor with PMBus Interface

Overview

TopologyOther Topology
Input voltage20 V

Description

The EVAL-ADM1281-AZ is a compact, full-featured evaluation board for the ADM1281. The board layout provides a clear visual of all the peripheral components and the hot-swap power path. The layout also maximizes the ability of the board to dissipate heat for some of the key components on the power path, which allows the evaluation of very high current hot-swap setups.

Features

  • Fully functional evaluation board for the ADM1281
  • Populated and tested with 12 V, 73 A, and 3 mF design
  • Special N-MOSFET footprint suits different packages
  • Supports up to five sense resistors in parallel
  • Supports up to six FETs in parallel
  • LED indicated status outputs
  • Wide input-voltage range of up to 20 V
  • FET temperature measurement capability
  • Supports cascade setup for multiple boards
  • Toggle and push-button switch for easy input control
  • PMBus communication supported

Typical applications

  • Telecommunication and data communication equipment, Servers
  • Power monitoring and control/power budgeting

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
To
W(mm)
H(mm)
Tl(mm)
PCB Thickness min.(mm)
PCB Thickness max.(mm)
Surface
IR(A)
Packaging
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 470 nm, Blue
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]470 nm
Emitting ColorBlue 
Peak Wavelength [typ.]465 nm
Luminous Intensity [typ.]145 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
Width1.25 mm
Height0.7 mm
PackagingTape and Reel 
MountSMT 
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 525 nm, Green
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]450 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
Width1.25 mm
Height0.7 mm
PackagingTape and Reel 
MountSMT 
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 590 nm, Yellow
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]590 nm
Emitting ColorYellow 
Peak Wavelength [typ.]595 nm
Luminous Intensity [typ.]120 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Width1.25 mm
Height0.7 mm
PackagingTape and Reel 
MountSMT 
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]150 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Width1.25 mm
Height0.7 mm
PackagingTape and Reel 
MountSMT 
Check availability
SPECWP-SHFU REDCUBE PRESS-FIT with external thread, full plain, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Outer ThreadM6 
Width13 mm
Height15.5 mm
Thread Length10 mm
PCB Thickness min.1.6 mm
PCB Thickness max.3.2 mm
SurfaceTin 
Rated Current250 A
PackagingTray 
MountPress-Fit 
Check availability