IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices ADL5523 | Demoboard CN0521

Overview

TopologyOther Topology
IC revisionG

Description

The EVAL-CN0521-EBZ is a USB-powered, RF low noise amplifier (LNA) that is optimized for receiving signal chains in the 2.4 GHz ISM band. Using two HMC639 amplifiers cascaded together, the design provides a gain of 21 dB and return losses of more than 10 dB throughout its RF band of operation.The board includes a high speed overpower cutoff that protects sensitive downstream equipment connected to the receiver system. The receiver system also automatically turns back on when the RF power level drops within the acceptable range.Designed to be used with the ADALM-PLUTO, the EVAL-CN0521-EBZ features a small form factor, with dimensions of 25.4 mm × 49.6 mm x 1.5748 mm (PCB only). The RF input and output are designed with a 50 Ω impedance, enabling direct connection between the circuit and standard 50 Ω systems.A micro-USB connector is used for the input power, allowing the evaluation board to use most +5 V wall wart power supplies available in the market.

Typical applications

  • USB-Powered, 2.4 GHz RF Low Noise Amplifier Receiver with Overpower Protection Circuit

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Class
Ingress Protection Code
PCB Thickness(mm)
Center Contact
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCC SMT Mono-color Chip LED Compact, 573 nm, Bright Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]573 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]575 nm
Luminous Intensity [typ.]60 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]120 °
–
–
–
Size0402 
Operating Temperature -40 °C up to +85 °C
–
–
–
Length1 mm
Width0.5 mm
Height0.25 mm
–
–
–
–
–
–
–Check availability
SPECWL-SMCC SMT Mono-color Chip LED Compact, 625 nm, Red
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]100 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]120 °
–
–
–
Size0402 
Operating Temperature -40 °C up to +85 °C
–
–
–
Length1 mm
Width0.5 mm
Height0.4 mm
–
PackagingTape and Reel 
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance100 nF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 6.3 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance4.7 µF
Capacitance±20% 
Rated Voltage6.3 V (DC)
Size0402 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor20 %
Insulation Resistance0.01 GΩ
Ceramic TypeX5R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance470 nF
Capacitance±10% 
Rated Voltage25 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance1.1 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 100 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance1 nF
Capacitance±10% 
Rated Voltage100 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
–
–
–
–Check availability
SPECWR-SMA PCB End Launch, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-SMA PCB End Launch
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -65 °C up to +165 °C
–
Insulation Resistance5000 MΩ
–
–
–
–
–
PackagingTray 
ClassIndustrial 
Ingress Protection CodeNone 
PCB Thickness1.6 mm
Center ContactØ 0.51 WIDE x 0.25 THK 
–Check availability
SPECWR-SMA PCB End Launch, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-SMA PCB End Launch
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -65 °C up to +165 °C
–
Insulation Resistance5000 MΩ
–
–
–
–
–
PackagingTray 
ClassIndustrial 
Ingress Protection CodeNone 
PCB Thickness1.6 mm
Center ContactØ 0.76 
–Check availability