IC manufacturers Analog Devices

IC manufacturers (109)

Analog Devices ADIN1110 | Demoboard EVAL-ADIN1110EBZ

Evaluating the ADIN1110 Robust, Industrial, Low Power 10BASE-T1L Ethernet MAC-PHY

Overview

TopologyOther Topology
Input voltage5-32 V
Output 13.3 V

Description

The EVAL-ADIN1110EBZ is a flexible platform enabling quick evaluation of the ADIN1110, robust, low power 10BASE-T1L MAC-PHY. It provides 10Mbit per second Single Pair Ethernet (SPE) connections with devices across 1.7km of cable.The evaluation board offers two modes of operation for maximum flexibility. Connected to a PC via USB port, the full set of ADIN1110 register settings and features such as link quality monitoring and diagnostics can be accessed over the USB using serial command interface. The board also provides an Arduino interface.Alternatively, the board can operate in stand-alone mode where it is configured by setting hardware configuration links and switches. On-board LEDs provide status indication.The SPI interface provides configuration and data access to the ADIN1110.A small prototyping area and test points are provided for experimentation with alternative cable connection topologies including isolation transformers and/or power coupling inductors.

Features

  • User friendly access to all ADIN1110 features
  • Stand-alone hardware configured operation
  • Flexible power supplies and prototyping options
  • On-board ARM Cortex-M4 STM32L4S5QII3P ultra-low-power Microcontroller

Typical applications

  • The EVAL-ADIN1110EBZ is a flexible platform enabling quick evaluation of the ADIN1110, robust, low power 10BASE-T1L MAC-PHY. It provides 10Mbit per second Single Pair Ethernet (SPE) connections with devices across 1.7km of cable.

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
Winding Style
Number of windings
L(µH)
IR(mA)
VR(V)
Application
Channels
Polarity
VCh max.(V)
ICh Leak max.(µA)
VBR min.(V)
CCh typ.(pF)
IPeak(A)
VCh Clamp ESD typ.(V)
VESD Contact(kV)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CBF SMT EMI Suppression Ferrite Bead, 1000 Ω, 1050 Ω
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz1000 Ω
Maximum Impedance1050 Ω
Maximum Impedance120 MHz 
Rated Current 2830 mA
DC Resistance0.3 Ω
TypeWide Band 
–
Number of windings1 
–
Rated Current600 mA
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-SLM SMT Common Mode Line Filter, –, 2200 Ω
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Maximum Impedance2200 Ω
–
–
DC Resistance0.35 Ω
–
Winding Stylebifilar 
Number of windings2 
Inductance470 µH
Rated Current400 mA
Rated Voltage80 V
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-TVS TVS Diode – High Speed Series, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
ApplicationEthernet, USB 1.0 -2.0 Double Port 
Channels4+1 
PolarityUnidirectional 
Channel Operating Voltage [max.]5 V
Channel (Reverse) Leakage Current [max.]1 µA
(Reverse) Breakdown Voltage [min.]6.1 V
(Channel) Input Capacitance [typ.]1 pF
(Reverse) Peak Pulse Current12 A
Channel ESD Clamping Voltage [typ.]13 V
ESD Contact Discharge Capability12 kV
–Check availability