IC manufacturers Analog Devices

IC manufacturers (109)

Analog Devices ADIN1100 | Demoboard EVAL-ADIN1100EBZ

ADIN1100 10BASE-T1L Ethernet PHY Evaluation Kit Media Converter to 10BASE-T with ADIN1200 Ethernet PHY

Overview

TopologyOther Topology
Input voltage5-32 V
Output 13.3 V
IC revisionPrA

Description

The EVAL-ADIN1100EBZ is a flexible platform enabling quick evaluation of ADIN1100, robust, low power 10BASE-T1L PHY. It provides 10Mbit per second Single Pair Ethernet (SPE) connections with devices over 1.7km of cable.The evaluation board offers two modes of operation for maximum flexibility. Connected to a PC via USB port, the full set of ADIN1100 register settings and features such as link quality monitoring and diagnostics can be accessed with the ADIN1100 Graphical User Interface software.Alternatively, the board can operate in stand-alone mode where it is configured by setting hardware configuration links and switches. Onboard LEDs provide status indication.The ADIN1100 data (MII, RMII and RGMII) and management (MDIO) interfaces are accessible on header connectors for easy connection to an external host controller.A small prototyping area and test points are provided for experimentation with alternative cable connection topologies including isolation transformers and/or power coupling inductors.The platform can perform as a 10BASE-T1L to 10BASE-T media converter. This enables connection to other devices – demos or a custom protypes – with a 10BASE-T1L Ethernet port and conversion of the data to standard Ethernet accessible via the RJ45 connector.

Features

  • User friendly access to all ADIN1100 features
  • Graphical user interface (GUI) software on PC or stand-alone hardware configured operation
  • Flexible power supplies and prototyping options
  • On-board ARM Cortex-M ADuCM4050 microcontroller
  • 10BASE-T1L to 10BASE-T media converter

Typical applications

  • Field instruments and switches, Process control, Factory automation, Building automation

More information

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Data rate
PoE
Ports
Tab
Improved CMRR
Operating Temperature
LED
PHY Chip Mode
Mount
USB
Shield Tabs
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
Winding Style
Number of windings
L(µH)
IR(mA)
VR(V)
Application
Channels
Polarity
VCh max.(V)
ICh Leak max.(µA)
VBR min.(V)
CCh typ.(pF)
IPeak(A)
VCh Clamp ESD typ.(V)
VESD Contact(kV)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-RJ45 LAN Through Hole Reflow, 100BASE-TX, PoE+
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Data rate100BASE-TX 
PoEPoE+ 
Ports1x1 
Tab PositionUp 
Improved Common Mode RejectionNo 
Operating Temperature -40 °C up to +85 °C
LED (Left-Right)green/yellow - green/yellow 
PHY Chip Modecurrent 
MountTHR 
USBNo 
Shield TabsNo 
–
–
–
–
–
–
–
–
Inductance350 µH
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
–
MountSMT 
–
–
Impedance @ 100 MHz1000 Ω
Maximum Impedance1050 Ω
Maximum Impedance120 MHz 
Rated Current 2830 mA
DC Resistance0.3 Ω
TypeWide Band 
–
Number of windings1 
–
Rated Current600 mA
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-SLM SMT Common Mode Line Filter, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–
–
MountSMT 
–
–
–
Maximum Impedance2200 Ω
–
–
DC Resistance0.35 Ω
–
Winding Stylebifilar 
Number of windings2 
Inductance470 µH
Rated Current400 mA
Rated Voltage80 V
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-TVS TVS Diode – High Speed Series, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
–
MountSMT 
–
–
–
–
–
–
–
–
–
–
–
–
–
ApplicationEthernet, USB 1.0 -2.0 Double Port 
Channels4+1 
PolarityUnidirectional 
Channel Operating Voltage [max.]5 V
Channel (Reverse) Leakage Current [max.]1 µA
(Reverse) Breakdown Voltage [min.]6.1 V
(Channel) Input Capacitance [typ.]1 pF
(Reverse) Peak Pulse Current12 A
Channel ESD Clamping Voltage [typ.]13 V
ESD Contact Discharge Capability12 kV
–Check availability