IC manufacturers Analog Devices

IC manufacturers (109)

Analog Devices ADIN1100 | Demoboard AD-T1LUSB2.0-EBZ

USB2.0 to 10BASE-T1L Interface Board

Overview

TopologyA-PHY
IC revisionB

Description

The AD-T1LUSB2.0-EBZ is a board ready for use out-of-the-box to quickly control any system with a 10BASE-T1L interface. The current hardware configuration provides a straightforward architecture with a USB Ethernet Controller and MAC (LAN9500A) connected through MII to the ADIN1100 PHY.The design also includes an EEPROM for saving and recalling MAC configurations and status LEDs to indicate link status (MAC) and user-programmable status flags from the PHY.The AD-T1LUSB2.0-EBZ board does not require any configuration to be functional and ready for use.

Features

Easy-to-use USB2.0 to 10BASE-T1L interfaceEfficient data communication utilizing LAN9500A USB Ethernet Controller and MAC connected via MII to the ADIN1100 PHYOn-board EEPROM for saving and recalling MAC configurationsLEDs indicating MAC link status and user-programmable PHY status flagsOperates without an external power supply, powered directly from the USB bus

Typical applications

  • Building Automation
  • Industrial Ethernet Application Development

More information

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Data rate
L(µH)
VT(V (RMS))
n
Operating Temperature
L(mm)
W(mm)
H(mm)
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
Channels
Polarity
VCh max.(V)
ICh Leak max.(µA)
VBR min.(V)
CCh typ.(pF)
IPeak(A)
VCh Clamp ESD typ.(V)
VESD Contact(kV)
Application
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-STST Super Tiny Signal Transformer, 10/100/1000 Base-T, 10/100 Base-T1, 350 µH
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Data rate10/100/1000 Base-T, 10/100 Base-T1 
Inductance350 µH
Insulation Test Voltage1500 V (RMS)
Turns Ratio1:1 
Operating Temperature -40 °C up to +105 °C
Length4.7 mm
Width3.22 mm
Height2.9 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
ApplicationEthernet, Single Pair Ethernet 
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Operating Temperature -55 °C up to +125 °C
Length1.6 mm
Width0.8 mm
Height0.8 mm
Impedance @ 100 MHz300 Ω
Maximum Impedance450 Ω
Maximum Impedance250 MHz 
Rated Current 22000 mA
DC Resistance0.15 Ω
TypeHigh Current 
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-TVS TVS Diode – High Speed Series, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Operating Temperature -55 °C up to +125 °C
Length2.92 mm
Width2.4 mm
Height1.06 mm
–
–
–
–
–
–
Channels2+1 
PolarityUnidirectional 
Channel Operating Voltage [max.]3.3 V
Channel (Reverse) Leakage Current [max.]1 µA
(Reverse) Breakdown Voltage [min.]4.5 V
(Channel) Input Capacitance [typ.]3 pF
(Reverse) Peak Pulse Current12 A
Channel ESD Clamping Voltage [typ.]9 V
ESD Contact Discharge Capability24 kV
Application3.3 V Operating Systems 
–Check availability