Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
Analog Devices
IC manufacturers
(109)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(354)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(67)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference design
ADE9430 | Demoboard EVAL-ADE9430
Analog Devices ADE9430 | Demoboard EVAL-ADE9430
Overview
Topology
Other Topology
Typical applications
Energy and power monitoring,
Standards compliant power quality monitoring, Protective devices, Machine health, Smart power distribution units, Polyphase energy meters
More information
Datasheet
IC product information
Parts approved by Analog Devices
Log in now to view availability and request availability forecasts.
LOGIN
Order Code
Datasheet
Simulation
Downloads
Status
Product series
λ
Dom typ.
(nm)
Emitting Color
λ
Peak typ.
(nm)
I
V typ.
(mcd)
V
F typ.
(V)
Chip Technology
2θ
50% typ.
(°)
Z @ 100 MHz
(Ω)
Z
max
(Ω)
Test Condition Z
max
I
R 2
(mA)
R
DC max.
(Ω)
Type
Samples
Availability & Sample
Log in now to view availability and request availability forecasts.
LOGIN
150060YS75000
SPEC
WL-SMCW SMT Mono-color Chip LED Waterclear, 590 nm, Yellow
Simulation
Availability
–
Downloads
27 files
EDA models: Components
ZIP
ALT
Altium_WL-SMCW (rev24b).IntLib
|
246 KB
CDS
Cadence_WL-SMCW (rev24b).zip
|
1 MB
EAG
Eagle_WL-SMCW (rev25a).lbr
|
82.3 KB
KIC
KiCad_WL-SMCW (rev26b).zip
|
251.3 KB
CAD files
ZIP
IGS
IGS_150060xS75000 (rev1).igs
|
314.9 KB
STP
STP_150060xS75000 (rev1).stp
|
135.1 KB
Electric models
ZIP
PSP
PSpice_WL-SMCW (rev24b).zip
|
10.9 KB
RAY files
ASA
ASAP-and-APEX_dis_150060YS75000_5M (rev1p0).zip
|
121.1 MB
COD
CodeV_ray_150060YS75000_5M (rev1p0).zip
|
121.1 MB
FRE
Fred_dat_150060YS75000_5M (rev1p0).zip
|
121.1 MB
FRE
Fred_txt_150060YS75000_5M (rev1p0).zip
|
189.9 MB
LIG
LightTools_ray_150060YS75000_5M (rev1p0).zip
|
121.1 MB
LIG
LightTools_txt_150060YS75000_5M (rev1p0).zip
|
189.9 MB
LUC
LucidShape_ray_150060YS75000_5M (rev1p0).zip
|
121.1 MB
LUC
LucidShape_txt_150060YS75000_5M (rev1p0).zip
|
189.8 MB
OPT
OpTaliX_txt_150060YS75000_5M (rev1p0).zip
|
189.9 MB
OPT
OptiCAD_dat_150060YS75000_5M (rev1p0).zip
|
121.1 MB
OPT
OptiCAD_txt_150060YS75000_5M (rev1p0).zip
|
189.8 MB
OPT
optalix_DIS_150060YS75000_5M (rev1p0).zip
|
121.1 MB
RIR
Photopia_rir_150060YS75000_5M (rev1p0).zip
|
121.1 MB
SIM
Simulux_ray_150060YS75000_5M (rev1p0).zip
|
121.1 MB
SPE
Speos_ray_150060YS75000_5M (rev1p0).zip
|
125.7 MB
SRC
Lucaray-maker_src_150060YS75000_5M (rev1p0).zip
|
121.1 MB
TRA
TracePro_txt_150060YS75000_5M (rev1p0).zip
|
189.9 MB
ZEM
ZemaxBin_dat_150060YS75000_5M (rev1p0).zip
|
121.1 MB
ZEM
Zemax_dat_150060YS75000_5M (rev1p0).zip
|
189.8 MB
Certificates
ZIP
CER
IR_LED_certificate_WL-SMCW-0603 (rev1).pdf
|
964.2 KB
Status
Active
Production is active. Expected lifetime: >10 years.
i
Production is active. Expected lifetime: >10 years.
Product series
WL-SMCW SMT Mono-color Chip LED Waterclear
Dominant Wavelength [typ.]
590 nm
Emitting Color
Yellow
Peak Wavelength [typ.]
595 nm
Luminous Intensity [typ.]
120 mcd
Forward Voltage [typ.]
2 V
Chip Technology
AlInGaP
Viewing Angle Phi 0° [typ.]
140 °
–
–
–
–
–
–
–
Check availability
7427927112
SPEC
WE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simulation
Availability
–
Downloads
8 files
EDA models: Components
ZIP
ALT
WE-CBF (rev25b).IntLib
|
260.5 KB
CDS
Cadence_WE-CBF (rev25a).zip
|
897.1 KB
EAG
Eagle_WE-CBF (rev25a).lbr
|
153.9 KB
KIC
KiCad_WE-CBF (rev26b).zip
|
219.1 KB
CAD files
ZIP
IGS
WE-CBF_0402_CBF (rev1).igs
|
183.2 KB
STP
WE-CBF_0402_CBF (rev1).stp
|
53.9 KB
Electric models
ZIP
PSP
PSpice_WE-CBF (rev25a).zip
|
24.3 KB
S
S-Parameter_WE-CBF (rev26a).zip
|
3.7 MB
Download all 8 files as zip archive
ZIP
Status
Active
Production is active. Expected lifetime: >10 years.
i
Production is active. Expected lifetime: >10 years.
Product series
WE-CBF SMT EMI Suppression Ferrite Bead
–
–
–
–
–
–
–
Impedance @ 100 MHz
120 Ω
Maximum Impedance
900 Ω
Maximum Impedance
500 MHz
Rated Current 2
710 mA
DC Resistance
0.35 Ω
Type
High Speed
–
Check availability
Article information
+ Show more
Availability Forecast
WE item number
Packaging unit
Lead time
–
–
–
weeks
Check
Expected Availability
Opening inventory
Quantity
Current Availability
–
–
Secure your stock and order now with
MyWE
Desired quantity not available or restocking too late?
Simply reach out to our service team about special orders & quantities.
Contact us
Desired quantity available!
Your desired quantity is currently in stock and can be ordered directly through our customer platform MyWE!
to MyWE
Cart
Your cart is empty.
Get samples and quotes