IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices ADAR1000 | Demoboard EVAL-CN0566-RPIZ

Overview

TopologyOther Topology
IC revisionB

Description

Phased array beamforming has been used in radar and communication systems since the mid-20th century. In recent years, these systems have seen extensive adoption in areas such as 5G mobile communications, military and commercial radars, satellite communications, and automotive applications.Phased array antennas (or beamforming antennas) have an electronically steerable radiation pattern, allowing a robust communication link to be established between two radios. Power from the transmitter can be directed toward the intended receiver, and the receiving antenna can be aimed at the transmitter. In addition, nulls in the receiver's antenna pattern can be placed to reject interfering signals, and a link can be maintained between two radios that are moving with respect to one another. Phased arrays vary widely in complexity, from a few elements in a simple linear array to thousands of elements in planar, cylindrical, conical, and other shaped arrays.Phased arrays have a steep learning curve, spanning multiple technological and engineering disciplines including microwave RF electronics, continuous and discrete-time signal processing, embedded systems, analog-to-digital and digital-to-analog converters, digital design, and computer networking. Commercial phased array systems are typically expensive and built for a single application, and are not conducive to exploration of basic concepts.The circuit shown in Figure 1 is a low cost, simplified phased array beamforming demonstration platform that offers a hands-on approach to learning about the principles and applications of phased array antennas. This complete system provides an ideal tool for proof of concept or debugging of more complex systems. It offers the opportunity to explore and understand advanced topics such as beamforming, beam steering, antenna impairments, frequency modulated continuous wave (FMCW) radar, and synthetic aperture imaging. The design consists of RF components, signal processing hardware, and contains an on-board 8-element linear array antenna that operates from 10.0 GHz to 10.5 GHz (X band). This frequency range allows common low cost motion sensor modules to be used as a microwave source.The circuit is designed to mount directly on a Raspberry Pi, and uses the PlutoSDR low cost software defined radio (SDR) module to digitize the intermediate frequency (IF) output. The software interface is through the Linux industrial input/output (IIO) framework, providing a host of debug and development utilities, and cross-platform application programming interface (API) with Python, GNURadio, and MATLAB support.Application software can run either locally on the Raspberry Pi or remotely via a wired or wireless network connection. The entire system is powered via a single 5 V, 3 A, USB-C power adapter.

Typical applications

  • Phased Array Beamforming

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
L(mm)
W(mm)
H(mm)
Mount
Plating
t(mm)
Core Material
Base Material
Class
Ingress Protection Code
PCB Thickness(mm)
Center Contact
Operating Temperature
Application
Interface Type
Gender
Pins
IR(mA)
Working Voltage(V (DC))
Packaging
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 590 nm, Yellow
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]590 nm
Emitting ColorYellow 
Peak Wavelength [typ.]595 nm
Luminous Intensity [typ.]120 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Length1.6 mm
Width0.8 mm
Height0.7 mm
MountSMT 
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
–
–
–
–
PackagingTape and Reel 
–
–
–
–
–
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Length2 mm
Width1.2 mm
Height0.9 mm
MountSMT 
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
–
–
–
Rated Current500 mA
–
–
Impedance @ 100 MHz600 Ω
Maximum Impedance660 Ω
Maximum Impedance150 MHz 
Rated Current 21500 mA
DC Resistance0.3 Ω
TypeWide Band 
–Check availability
SPECWR-USB Type C Connectors, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
MountTHR 
–
–
–
–
–
–
PCB Thickness1.6 mm
–
Operating Temperature -40 °C up to +105 °C
ApplicationUSB 3.1 
Interface TypeType C 
GenderReceptacle 
Pins24 
Rated Current5000 mA
Working Voltage48 V (DC)
PackagingTape and Reel 
–
–
–
–
–
TypeHorizontal 
–Check availability
SPECWE-SHC Shielding Cabinet, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Length16.1 mm
Width16.1 mm
Height3.6 mm
MountSMT 
PlatingTin 
Material Thickness0.2 mm
Core MaterialSteel 
Base MaterialTin plate 
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–
–
–
–
–
–
–
–
–
–
–
–
TypeTwo Piece Cover 
–Check availability
SPECWE-SHC Shielding Cabinet, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Length30 mm
Width30 mm
Height3 mm
MountSMT 
PlatingTin 
Material Thickness0.2 mm
Core MaterialSteel 
Base MaterialTin plate 
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–
–
–
–
–
–
–
–
–
–
–
–
TypeTwo Piece Cover 
–Check availability
SPECWR-SMA PCB End Launch, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-SMA PCB End Launch
–
–
–
–
–
–
–
–
–
–
MountEnd Launch 
–
–
–
–
ClassIndustrial 
Ingress Protection CodeNone 
PCB Thickness1.6 mm
Center ContactØ 0.51 WIDE x 0.25 THK 
Operating Temperature -65 °C up to +165 °C
–
–
GenderJack 
–
–
Working Voltage335 V (DC)
PackagingTray 
–
–
–
–
–
–
–Check availability
SPECShielding Cabinet Clip, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Length6.5 mm
Width0.8 mm
Height1.27 mm
MountSMT 
PlatingTin 
Material Thickness0.15 mm
–
Base MaterialSteel 
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–
–
–
–
–
–
–
–
–
–
–
–
TypeClip 
–Check availability