IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices AD5780 | Demoboard EVAL-AD5780SDZ

Evaluation Board for a 18-Bit Serial Input, Voltage Output DAC with Integrated Precision Reference Buffer Amplifiers

Overview

TopologyDAC
Input voltage5 V
IC revisionA

Typical applications

  • Body Temperature Measurement Solutions; Therapy Device Solutions for Healthcare
  • Programmable Logic Controllers (PLC) and Distributed Control Systems (DCS); Communications Test Equipment Solutions; Radio Frequency (RF) Signal and Vector Network Analyzer Solutions; Analytical Instruments; Parametric Measurement Solutions

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CBF SMT EMI Suppression Ferrite Bead, 600 Ω, 700 Ω
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz600 Ω
Maximum Impedance700 Ω
Maximum Impedance150 MHz 
Rated Current 21500 mA
DC Resistance0.35 Ω
TypeWide Band 
–Check availability