IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices AD4632-16 | Demoboard EVAL-AD4630-16

AD4630-16 SAR ADC Evaluation Board

Overview

TopologyADC
IC revisionA

Description

The EVAL-AD4630-24FMCZ, EVAL-AD4030-24FMCZ & EVAL-AD4630-16FMCZ evaluation boards enable quick and easy evaluation of the AD4X3X family of 24-bit & 16-bit precision successive approximation register (SAR) analog-to-digital converters (ADCs).The AD4630-24 & AD4630-16 are 2MSPS per channel, low power, dual channel 24-bit or 16-bit SAR ADCs while the AD4030-24 is a single channel 24-bit precision SAR ADC that supports up to 2 MSPS per channel. The evaluation boards demonstrates the performance of either the AD4630-24, AD4030-24 or AD4630-16 and provides a configurable analog front end (AFE) for a variety of system applications.

Features

  • On-board voltage reference, clock source, and ADC drivers
  • Versatile analog signal conditioning circuitry
  • FMC-LPC system board connector
  • ACE PC software for configuration and data analysis (time and frequency domain)
  • Compatible with other off-the-shelf controller boards

Typical applications

  • Semiconductor manufacturing, Automatic test equipment, Digital control loops, Scientific instrumentation
  • Medical instrumentation

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
Pins
Type
Mount
L(mm)
H(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]150 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
MountSMT 
Length2 mm
Height0.7 mm
Operating Temperature -40 °C up to +85 °C
PackagingTape and Reel 
Check availability
SPECWR-PHD Jumper, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
Pins
Rated Current3 A
Working Voltage200 V (AC)
Operating Temperature -25 °C up to +105 °C
PackagingBag 
Check availability
SPECWR-PHD Pin Header, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
Pins
TypeStraight 
MountTHT 
Length6 mm
Rated Current2 A
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
Check availability