IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices AD4630-24 | Demoboard AD4630-24FMCZ

24-Bit, 2 MSPS/500 kSPS, Dual Channel SAR ADCs

Overview

TopologyADC

Description

The AD4630-24 is a two-channel, simultaneous sampling, Easy Drive, 2 MSPS successive approximation register (SAR) analog-to-digital converter (ADC). With a guaranteed maximum ±0.9 ppm INL and no missing codes at 24 bits, the AD4630-24 achieves unparalleled precision from −40°C to +125°C. Figure 1 shows the functional architecture of the AD4630-24. A low drift, internal precision reference buffer eases voltage reference sharing with other system circuitry. The AD4630-24 offers a typical dynamic range of 106 dB when using a 5 V reference. The low noise floor enables signal chains requiring less gain and lower power. A block averaging filter with programmable decima-tion ratio can increase dynamic range up to 153 dB. The wide differential input and common-mode ranges allow inputs to use the full ±VREF range without saturating, simplifying signal condition-ing requirements and system calibration. The improved settling of the Easy Drive analog inputs broadens the selection of analog front-end components compatible with the AD4630-24. Both single-ended and differential signals are supported.The versatile Flexi-SPI serial peripheral interface (SPI) eases host processor and ADC integration. A wide data clocking window, multi-ple SDO lanes, and optional dual data rate (DDR) data clocking can reduce the serial clock to 10 MHz while operating at a sample rate of 2 MSPS. Echo clock mode and ADC master clock mode relax the timing requirements and simplify the use of digital isolators.The 64-ball chip scale package ball grid array (CSP_BGA) ofthe AD4630-24 integrates all critical power supply and reference bypass capacitors, reducing the footprint and system component count, and lessening sensitivity to board layout.

Features

  • High performance
  • Throughput: 2 MSPS per channel maximum
  • INL: ±0.9 ppm maximum from −40°C to +125°C
  • SNR: 105.7 dB typical
  • THD: −127 dB typical
  • NSD: −166 dBFS/Hz typical
  • Low power
  • 15 mW per channel at 2 MSPS
  • 1.5 mW per channel at 10 kSPS
  • Easy Drive features reduce system complexity
  • Very low 0.6 μA input current for dc inputs
  • Wide input common-mode range: −(1/128) × VREF to +(129/128) × VREF
  • Flexible external reference voltage range: 4.096 V to 5 V
  • Accurate integrated reference buffer with 2 μF bypass capacitor
  • Programmable block averaging filter with up to 216 decimation
  • Extended sample resolution to 30 bits
  • Overrange and synchronization bits
  • Flexi-SPI digital interface
  • 1, 2, or 4 SDO lanes per channel allows slower SCK
  • Echo clock mode simplifies use of digital isolator
  • Compatible with 1.2 V to 1.8 V logic
  • 7 mm × 7 mm 64-Ball CSP_BGA package with internal supply and reference capacitors to help reduce system footprint

Typical applications

  • Medical instrumentation
  • Semiconductor manufacturing, Automatic test equipment, Digital control loops

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
Pins
Type
Mount
L(mm)
H(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]150 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
MountSMT 
Length2 mm
Height0.7 mm
Operating Temperature -40 °C up to +85 °C
PackagingTape and Reel 
Check availability
SPECWR-PHD Jumper, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
Pins
Rated Current3 A
Working Voltage200 V (AC)
Operating Temperature -25 °C up to +105 °C
PackagingBag 
Check availability
SPECWR-PHD Pin Header, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
Pins
TypeStraight 
MountTHT 
Length6 mm
Rated Current2 A
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
Check availability