IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC9111RDE | Demoboard AD-APARDPFW-SL

Overview

TopologyLAN / POE
IC revisionB

Description

Features and Benefits Product DetailsThe AD-APARDPFW-SL is a 10BASE-T1L power forwarder with Single Pair Power over Ethernet (SPoE) for development of field devices and applications on an AD-APARD32690-SL platform board. The SPoE powered device (PD) and isolated flyback regulator provide 12V power to the platform board. SPoE Class 10 to 12 (24V nominal) and Class 13 to 14 (55V nominal) are supported.Designed for use on the AD-APARD32690-SL platform, the AD-APARDPFW-SL hardware features Arduino Mega Form-factor headers, and two 10BASE-T1L ports for connecting to a 10BASE-T1L Power Sourcing Equipment (PSE) such as the AD-RPI-T1LPSE-SL 2-port 10BASE-T1L with SPoE PSE Development Platform.To allow board stacking and development of field device applications using Arduino shields, the AD-APARDPFWD-SL has extra tall headers that allow other Arduino shields to be stacked on top of it.The design also features complete power and data isolation to the host AD-APARD32690-SL.

Typical applications

  • Factory automation,Process control Intelligent buildings Secure field instruments Internet of Things

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Data rate
Application
L(µH)
VT(V (RMS))
n
Operating Temperature
L(mm)
W(mm)
H(mm)
C
Tol. C
VR(V (DC))
Size
DF(%)
RISO
Ceramic Type
Fl(mm)
Packaging
VIN
VOut1(V)
IOut1(A)
Qmin.
IR(mA)
ISAT(A)
RDC max.(Ω)
LS(µH)
IC Reference
Endurance(h)
IRIPPLE(mA)
Z(mΩ)
ILeak(µA)
Ø D(mm)
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-STST Super Tiny Signal Transformer, 10/100/1000 Base-T, 10/100 Base-T1, Ethernet, Single Pair Ethernet
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Data rate10/100/1000 Base-T, 10/100 Base-T1 
ApplicationEthernet, Single Pair Ethernet 
Inductance350 µH
Insulation Test Voltage1500 V (RMS)
Turns Ratio1:1 
Operating Temperature -40 °C up to +105 °C
Length4.7 mm
Width3.22 mm
Height2.9 mm
–
–
–
–
–
–
–
Pad Dimension5.18 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
Length1.6 mm
Width0.8 mm
Height0.8 mm
–
–
–
Size0603 
–
–
–
Pad Dimension0.3 mm
–
–
–
–
–
Rated Current600 mA
–
DC Resistance [1]0.3 Ω
–
–
–
–
–
–
–
Impedance @ 100 MHz1000 Ω
Maximum Impedance1050 Ω
Maximum Impedance120 MHz 
Rated Current 2830 mA
DC Resistance0.3 Ω
TypeWide Band 
–Check availability
SPECWCAP-ASLI Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
Operating Temperature -55 °C up to +105 °C
Length7.7 mm
Width6.6 mm
–
Capacitance220 µF
Capacitance±20% 
Rated Voltage16 V (DC)
Size6.3 x 7.7 
Dissipation Factor16 %
Insulation Resistance0.454545 MΩ
–
–
Packaging15" Tape & Reel 
–
–
–
–
–
–
–
–
–
Endurance 2000
Ripple Current275 mA
Impedance430 mΩ
Leakage Current35.2 µA
Diameter6.3 mm
–
–
–
–
–
–
–Check availability
SPECWE-FLYLT Flyback Transformers for Linear Technology, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
Inductance40 µH
Insulation Test Voltage1500 V (RMS)
Turns Ratio2:1 
Operating Temperature -40 °C up to +125 °C
Length13.46 mm
Width17.75 mm
Height12.7 mm
–
–
–
SizeEP13 
–
–
–
–
PackagingTape and Reel 
Input Voltage 36 - 72 V (DC)
Output Voltage 112 V
Output Current 11.25 A
–
–
Saturation Current3.8 A
–
Leakage Inductance1 µH
IC ReferenceLT8304 
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 100 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
Length3.2 mm
Width1.6 mm
Height1.6 mm
Capacitance150 nF
Capacitance±10% 
Rated Voltage100 V (DC)
Size1206 
Dissipation Factor2.5 %
Insulation Resistance0.7 GΩ
Ceramic TypeX7R Class II 
Pad Dimension0.6 mm
Packaging7" Tape & Reel 
–
–
–
Q-Factor [1]600 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability