IC manufacturers Allegro Microsystems

IC manufacturers (107)

Allegro Microsystems APM80951 | Demoboard APM80951 Evaluation Board

Low-EMI 1.5 A PWM Dimmable SR Buck LED Module

Overview

TopologyBuck Converter
Input voltage4.5-36 V
Output 11.5 A

Description

The APM80950 and APM80951 are complete synchronous buck switching regulator modules that provides constant current output to drive high-power LEDs designed for industrial applications. They integrate both high-side and low-side N-channel switches, inductor, high frequency VIN, and boot capacitors. A true average current is output using a cycle-by cycle, controlled on-time method. Output current is user-selectable by an external current sense resistor. Output voltage automatically adjusts to the LED string voltage, ensuring the optimal system efficiency.LED dimming is accomplished by a direct logic input pulse-width modulation (PWM) signal at the PWM pin while EN is enabled. Alternatively, applying a PWM signal at the EN pin while the PWM pin is high provides “chopped battery” PWM dimming for legacy control modules. The analog dimming input (ADIM pin) can be used to calibrate the LED current or implement thermal foldback in conjunction with external NTC thermistor. The APM80950/1 are provided in a compact, thermally enhanced QFN-32 package with wettable flanks for easy integration.

Features

  • Complete 1.5 A maximum output compact LED driver
  • Supply voltage 4.5 to 36 V, maximum 40 V
  • Integrated inductor, VIN, and boot capacitors
  • Ultra-low EMI architecture, fSW > 2 MHz
  • Spread spectrum for improved EMC
  • Integrated high-side and low-side MOSFETs: 80 mΩ / 60 mΩTYP , 90% efficiency at 1 A

Typical applications

  • Medical Instruments
  • Industrial Lighting, Architectural Lighting
  • CCTV/Security/Surveillance Systems

More information

Parts approved by Allegro Microsystems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
fres(MHz)
Mount
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(mΩ)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LHMI SMT Power Inductor, 6.8 µH, 3.75 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance6.8 µH
Performance Rated Current3.75 A
Saturation Current @ 10%2.9 A
Saturation Current @ 30%5.9 A
Self Resonant Frequency20 MHz
MountSMT 
DC Resistance76.2 mΩ
Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
MountSMT 
Impedance @ 100 MHz120 Ω
Maximum Impedance180 Ω
Maximum Impedance250 MHz 
Rated Current 23000 mA
DC Resistance30 mΩ
TypeHigh Current 
Check availability