IC manufacturers Allegro Microsystems

IC manufacturers (108)

Allegro Microsystems APM80900 | Demoboard APM80900 Evaluation Module

Low-EMI 1.5 A PWM Dimmable SR Buck LED Module

Overview

TopologyBuck Converter
Input voltage4.5-36 V
Output 11.5 A

Description

The APM80900 and APM80904 are complete synchronous buck switching regulator ClearPower modules that provide constant current for driving high-power LEDs. They integrate both high-side and low-side switches along with the inductor, the input capacitor, and the boot capacitor. Current regulation is achieved on a cycle-by-cycle methodology that utilizes varying the on-time.The maximum output current is easily adapted to the application with the use of an external current sense resistor. The output voltage automatically adjusts to the match the total Vf of the LED string. This ensures the optimal system efficiency. LED dimming is accomplished by a direct logic input pulse width modulation (PWM) signal.

Features

  • Source current up to 1.5 A for high current LEDs
  • Integrated inductor and capacitors
  • Capable of Driving 1 to 6 series WLEDs (APM80900)
  • Peak Efficiency of 90%
  • Ultra-low EMI signature
  • High frequency (fSW > 2 MHz) switching with a Spread spectrum
  • Synchronous rectification with integrated high-side and low-side MOSFETs
  • High side current source, ILED accuracy ±3%
  • Dimming via external PMW or EN Pin - Programmable internal PWM dinning (APM80904) - Analog dimming for brightness calibration and thermal foldback
  • FAULT flag output
  • Small solution footprint (140mm2)

Typical applications

  • Industrial Lighting, Architectural Lighting
  • Automotive Lighting Systems
  • Medical Instruments

More information

Parts approved by Allegro Microsystems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Mount
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(mΩ)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MAPI SMT Power Inductor, 6.8 µH, 3.75 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance6.8 µH
Performance Rated Current3.75 A
Saturation Current @ 30%7.2 A
DC Resistance69.4 mΩ
Self Resonant Frequency19.5 MHz
Operating Voltage80 V
MountSMT 
–
–
–
–
DC Resistance74 mΩ
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
MountSMT 
Impedance @ 100 MHz120 Ω
Maximum Impedance180 Ω
Maximum Impedance250 MHz 
Rated Current 23000 mA
DC Resistance30 mΩ
TypeHigh Current 
–Check availability