Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(108)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(358)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(68)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
10111-10140 of 14704 reference designs
Filter values
Silicon Laboratory Inc. EFR32xG24 | Demoboard BRD4002A, Rev. A07
RF signals / communications
|
V
in
1.8-3.6 V
Silicon Laboratory Inc. EFR32ZG23 | Demoboard xG23-RB4204D, Rev. A01
RF signals / communications
|
V
in
4.4-5.25 V
Silicon Laboratory Inc. EFR32ZG28 | Demoboard xG28-EK2705A, Rev. 1
Other Topology
Silicon Laboratory Inc. EFR32ZG28B322F1024IM68 | Demoboard xG28-RB4401C, Rev. A01
USB
|
V
in
4.4-5.25 V
Silicon Laboratory Inc. EM351, Rev. 1.3
Boost Converter
|
V
in
2.1-3.6 V
Silicon Laboratory Inc. EM357, Rev. 1.3
Boost Converter
|
V
in
2.1-3.6 V
Silicon Laboratory Inc. EM358x, Rev. 1.0
Other Topology
Silicon Laboratory Inc. EM359x, Rev. 1.0
Other Topology
Silicon Laboratory Inc. EZR32HG320F64R55G-B0 | Demoboard BRD4542B, Rev. A00
Other Topology
Silicon Laboratory Inc. EZR32HG320F64r63G-B0 | Demoboard BRD4544A, Rev. A00
Other Topology
Silicon Laboratory Inc. EZR32HG320F64R63G-B0 | Demoboard BRD4545A, Rev. A00
Other Topology
Silicon Laboratory Inc. EZR32HG320F64R68G-B0 | Demoboard BRD4543B, Rev. A00
Other Topology
Silicon Laboratory Inc. EZR32HG320F64R68G-B0 | Demoboard BRD4546A, Rev. A00
Other Topology
Silicon Laboratory Inc. EZR32LG330F256R55G-B0 | Demoboard BRD4502B, Rev. B00
Other Topology
Silicon Laboratory Inc. EZR32LG330F256R60G-B0 | Demoboard BRD4502A, Rev. B00
Other Topology
Silicon Laboratory Inc. EZR32LG330F256R63G | Demoboard BRD4503A, Rev. B00
Other Topology
Silicon Laboratory Inc. EZR32WG330F256R55G-B0 | Demoboard BRD4502D, Rev. A00
Other Topology
Silicon Laboratory Inc. EZR32WG330F256R60G-B0 | Demoboard BRD4502C, Rev. A00
Other Topology
Silicon Laboratory Inc. EZR32WG330F256R63G-B0 | Demoboard BRD4503B, Rev. 1.2
Other Topology
Silicon Laboratory Inc. EZR32WG330F256R63G-B0 | Demoboard BRD4504B, Rev. A00
Other Topology
Silicon Laboratory Inc. EZR32WG330F256R63G-B0 | Demoboard BRD4505B, Rev. A00
Other Topology
Silicon Laboratory Inc. Si3404 | Demoboard Si3404-ISO-FB-EVB, Rev. 0.1
Flyback Converter
Silicon Laboratory Inc. Si3404 | Demoboard Si3404-BUCK-NON-ISO-EVB, Rev. 0.1
Buck Converter
Silicon Laboratory Inc. Si3404 | Demoboard Si3404-ISO-FB-EVB, Rev. 0.2
Flyback Converter
|
V
in
50 V
|
Outputs
5 V, 3.3 V, 12 V
Silicon Laboratory Inc. Si34061 | Demoboard Si34061FB12V4KIT, Rev. 0.4
LAN / POE
|
V
in
37-57 V
|
Output
12 V / 2.5 A
Silicon Laboratory Inc. Si34061 | Demoboard Si34061FB5VC4-KIT, Rev. 0.5
LAN / POE
|
V
in
37-57 V
|
Output
5 V / 6 A
Silicon Laboratory Inc. Si34062 | Demoboard Si34062-ISO-FB-EVB, Rev. 0.1
Flyback Converter
|
V
in
48 V
|
Outputs
5 V / 0.6 A, 3.3 V / 1.4 A
Silicon Laboratory Inc. Si34071 | Demoboard Si34071AC5V8KIT, Rev. 0.4
LAN / POE
|
V
in
41.1-57 V
|
Output
5 V / 14 A
Silicon Laboratory Inc. Si34071 | Demoboard Si34071AC12V8KIT, Rev. 0.4
LAN / POE
|
V
in
41.1-57 V
|
Output
12 V / 6 A
Silicon Laboratory Inc. Si7021-A10-GM1 | Demoboard BRD4001A, Rev. A01
Other Topology
previous
1
...
336
337
338
339
340
...
491
next
Cart
Your cart is empty.
Get samples and quotes