IC manufacturers Silicon Laboratory Inc.

IC manufacturers (108)

Silicon Laboratory Inc. EFR32ZG23 | Demoboard xG23-RB4204D

UG506: xG23B 868-915 MHz 14 dBm Radio

Overview

TopologyRF signals / communications
Input voltage4.4-5.25 V
IC revisionA01

Description

The EFR32xG23 +14 dBm Radio Board is designed work with the WSTK main board (not included) to support the development of Wireless IoT devices based on Sub-GHz wireless protocols for Proprietary, Connect, Wi-SUN, Sidewalk and WM-BUS. The kit includes a +14 dBm 868-915MHz radio board that provides a complete reference design for the EFR32xG23 Wireless SoC.

Features

  • Advanced Energy Monitor
  • Packet Trace Interface
  • Logic analyzer (BRD4002A only)
  • Virtual COM Port
  • SEGGER J-Link on-board debugger
  • External device debugging
  • Ethernet and USB connectivity
  • Silicon Labs Si7021 Relative Humidity and Temperature sensor
  • Low-power 128x128 pixel Memory LCD
  • User LEDs / Pushbuttons
  • 20-pin 2.54 mm EXP header
  • Breakout pads for Wireless SoC I/O
  • CR2032 coin cell battery support

Parts approved by Silicon Laboratory Inc.

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
L(mm)
W(mm)
H(mm)
Type
Mount
Plating
t(mm)
Core Material
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-SHC Shielding Cabinet, 20 mm, 20 mm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length20 mm
Width20 mm
Height3 mm
TypeTwo Piece Cover 
MountSMT 
PlatingTin 
Material Thickness0.2 mm
Core MaterialSteel 
–Check availability
SPECWE-SHC Shielding Cabinet, 20 mm, 20 mm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length20 mm
Width20 mm
Height3 mm
TypeTwo Piece Frame 
MountSMT 
PlatingTin 
Material Thickness0.2 mm
Core MaterialSteel 
–Check availability