IC manufacturers Silicon Laboratory Inc.

IC manufacturers (108)

Silicon Laboratory Inc. EFR32ZG28B322F1024IM68 | Demoboard xG28-RB4401C

EFR32xG28 2.4 GHz BLE and +20 dBm Radio Board

Overview

TopologyUSB
Input voltage4.4-5.25 V
IC revisionA01

Description

The EFR32xG28 2.4 GHz BLE and +20 dBm Radio Board is designed work with the WSTK main board (not included) to support the development of Wireless IoT devices based on Sub-GHz and 2.4 GHz BLE wireless protocols for Proprietary, Connect, Z-wave, Wi-SUN and Bluetooth Low Energy. The kit includes a SMA antenna connector and +20 dBm 868/915MHz radio board that provides a complete reference design for the EFR32xG28 Wireless SoC.

Features

  • EFR32ZG28 Wireless Gecko WirelessSoC with 1024 kB Flash and 256 kB RAM(EFR32ZG28B322F1024IM68)
  • Dual band integrated radio transceiver
  • 20 dBm output power (868-915 MHz)
  • SMA antenna connector (868-915 MHz)
  • 10 dBm output power (2.4 GHz)
  • Inverted-F PCB antenna, UFL connector(2.4 GHz)
  • 8 Mbit low-power serial flash for over-theair upgrades.
  • Advanced Energy Monitor
  • Packet Trace Interface
  • Logic analyzer (BRD4002A only)
  • Virtual COM Port
  • SEGGER J-Link on-board debugger
  • External device debugging
  • Ethernet and USB connectivity
  • Silicon Labs Si7021 Relative Humidity andTemperature sensor
  • Low-power 128x128 pixel Memory LCD
  • User LEDs / Pushbuttons
  • 20-pin 2.54 mm EXP header
  • Breakout pads for Wireless SoC I/O
  • CR2032 coin cell battery support

Typical applications

  • Neighborhood IoT
  • Building Automation
  • Security
  • Lifestyle IoT
  • Smart Home

Parts approved by Silicon Laboratory Inc.

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
L(mm)
W(mm)
H(mm)
Type
Mount
Plating
t(mm)
Core Material
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-SHC Shielding Cabinet, 20 mm, 20 mm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length20 mm
Width20 mm
Height3 mm
TypeTwo Piece Cover 
MountSMT 
PlatingTin 
Material Thickness0.2 mm
Core MaterialSteel 
–Check availability
SPECWE-SHC Shielding Cabinet, 20 mm, 20 mm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length20 mm
Width20 mm
Height3 mm
TypeTwo Piece Frame 
MountSMT 
PlatingTin 
Material Thickness0.2 mm
Core MaterialSteel 
–Check availability