| Topology | Buck Converter |
| Input voltage | 36 V |
| Output 1 | 2 A |
| IC revision | 00 |
Order Code | Datasheet | Downloads | Status | Product series | Pins | PCB/Cable/Panel | Modularity | Type | Wire Section | Mount | L(mm) | H(mm) | IR(A) | Working Voltage(V (AC)) | Operating Temperature | SamplesAvailability & Sample | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | SPECWR-PHD Pin Header - Single, 2, – | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWR-PHD Pin Header - Single | Pins2 | – | – | TypeStraight | – | MountTHT | Length5.08 mm | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | –Check availability | ||
![]() | SPECWR-TBL Series 101 - 5.00 mm Horizontal Entry Modular, 2, Wire Protector | Availability – | Downloads6 files | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWR-TBL Series 101 - 5.00 mm Horizontal Entry Modular | Pins2 | PCB/Cable/PanelPCB | ModularityYes | TypeHorizontal | Wire Section 26 to 14 (AWG) 0.5 to 2.5 (mm²) | MountTHT | Length10 mm | Height12.6 mm | Rated Current16 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | –Check availability |
| Expected Availability | Opening inventory | Quantity |
|---|---|---|
| Current Availability | – | – |