Design Kits EMC Components from Würth Elektronik

Design Kit Produktbild
WE-SHC Seamless Shielding Cabinets
Order Code 367001
L 8.7 to 48.9 mmW 6.3 to 44.9 mmH 2 to 5.3 mmCore Material Steel
Design Kit Produktbild
WE-SECF SMT EMI Contact Finger
Order Code 331001
Size 0148, 0315, 0320, 0453, 0557, 0610, 0825, 1440, 1562, 1613, 1670, 1730, 1735, 2140, 2240L 2.7 to 7.15 mmW 1.5 to 3 mmH 1.5 to 13 mm
Design Kit Produktbild
PCB Grounding Contacts
Order Code 331002
L 3 to 10 mmW 2 to 10 mmH 2.5 to 15 mmRS 0.1 Ω/ square
Design Kit Produktbild
WE-SHC Shielding Cabinets Assortment
Order Code 361999
L 3.1 to 43.97 mmW 3.1 to 43.97 mmH 0.89 to 9.55 mmBase Material Brass to Steel
Design Kit Produktbild
WE-AFB EMI Suppression Axial Ferrite Bead
Order Code 742700
Ø Cable max. 3.3 to 11 mmØ OD 9.5 to 19 mmØ ID 3.55 to 11.5 mmL 9.5 to 50.8 mm
Design Kit Produktbild
WE-TOF EMI Suppression Toroidal Ferrite
Order Code 742701
Ø Cable max. 3 to 26.9 mmL 4.3 to 20 mmØ ID 3.3 to 27.4 mmMaterial 4 W 620
Design Kit Produktbild
WE-Star Snap Ferrites
Order Code 742711
Ø Cable max. 3 to 27 mmL 20 to 56.2 mmW 16 to 55 mmH 13 to 44 mm
Design Kit Produktbild
WE-FLAT Flat Ferrite Core
Order Code 742722
Ø Cable max. 10.7 to 52 mmZ @ 25 MHz 1 turn 13 to 107 ΩZ @ 100 MHz 1 turn 33 to 174 Ω
Design Kit Produktbild
WE-CBF SMT Ferrites
Order Code 742790
Size 0402, 0603, 0805Zmax 15 to 4500 ΩRDC max. 0.003 to 1.5 ΩType High Speed to High Current
Design Kit Produktbild
Ferrites WE-CBF Large Size
Order Code 742791
Size 1206, 1210, 1806, 1812, 2220, 4030, 7847, 8530, 9056Z @ 100 MHz 26 to 1200 ΩZ @ 1 GHz 41 to 395 ΩRDC max. 0.6 mΩ to 0.5 Ω
Design Kit Produktbild
WE-MPSB / WE-PBF / WE-SUKW / WE-CMS
Order Code 742793
Z @ 100 MHz 8 to 600 ΩZ @ 1 GHz 24 to 395 ΩIR 2 2100 mA to 38 A
Design Kit Produktbild
WE-CBF HF SMT Ferrites
Order Code 742841
IR 50 to 600 mAZmax 15 to 4500 ΩRDC max. 0.05 to 1.8 ΩType High Speed to High Current
Design Kit Produktbild
Common Mode Chokes for High Speed Data Lines
Order Code 744230
Winding Style bifilarIR 90 to 2000 mARDC max. 0.05 to 5.5 ΩVR 5 V (DC) to 60 V
Design Kit Produktbild
WE-LF Common Mode Power Line Chokes
Order Code 744630
L1 0.4 to 50 mHIR 0.3 to 6 ARDC max. 0.02 to 2.6 Ω
Design Kit Produktbild
WE-FI Toroidal Line Chokes
Order Code 744705
L 10 to 860 µHRDC max. 0.01 to 0.45 ΩIR 0.9 to 8 A
Design Kit Produktbild
WE-SD Rod Core Inductors
Order Code 744713
L1 10 µHIR 15 ARDC 1 5.7 mΩ
Design Kit Produktbild
SMT Common Mode Filters for Data Line Chokes
Order Code 744725
L 1 µH to 100 mHIR 150 mA to 10 AZmax 440 to 160000 ΩWinding Style bifilar to sectional
Design Kit Produktbild
WE-MI Multilayer SMT Inductors
Order Code 744790
L 0.047 to 33 µHIR 3 to 300 mAQ 10 to 50RDC max. 0.15 to 1.85 Ω
Design Kit Produktbild
WE-CMBNC Common Mode Power Line Chokes
Order Code 744800
IR 0.9 to 38 AL 0.4 to 190 mHRDC max. 1.1 to 430 mΩVR 300 V (AC)
Design Kit Produktbild
WE-CMB / WE-CMB HC / WE-CMB NiZn Common Mode Power Line Chokes
Order Code 744821
L1 14 µH to 39 mHIR 0.3 to 10 ARDC max. 2.7 to 3000 mΩ
Design Kit Produktbild
WE-CMB / WE-ExB / WE-CMBNC Common Mode Power Line Chokes
Order Code 744824
IR 2 to 15 AL 47 µH to 35 mHRDC max. 4.6 to 220 mΩVR 250 to 300 V (AC)
Design Kit Produktbild
WE-CMB / WE-CMBH Common Mode Power Line Chokes
Order Code 744825
IR 3 to 35 AL 0.5 to 33 mHRDC max. 2.3 to 210 mΩVR 250 V (AC)
Design Kit Produktbild
WE-FC / WE-TFC Common Mode Power Line Chokes
Order Code 744864
IR 0.25 to 2.6 AL 1.1 to 42 mHRDC max. 0.08 to 3.6 ΩVR 250 to 300 V (AC)
Design Kit Produktbild
Design Your EMC-Filter
Order Code 744998
IR 0.4 to 50 AL 0.7 to 27 mHRDC max. 10 mΩ to 1.2 ΩVR 250 to 300 V (AC)
Design Kit Produktbild
WE-VD Disk Varistor
Order Code 820999
VRMS 25 to 550 VVDC 31 to 745 VWmax 1.2 to 510 JPDiss 0.01 to 1 W
Design Kit Produktbild
ESD PROTECTION
Order Code 823999
VDC 3.3 to 6 VCCh min. 70 pFSize 0402, 0603, 0805, DFN1210-6L, DFN1610-2L, DFN3810-9L, MSOP-10L, MSOP-8L, SC70-5L, SC70-6L, SOT143-4L, SOT23-3L, SOT23-5L, SOT23-6L, SOT563
Design Kit Produktbild
WE-TVSP Power TVSP Diodes High Power
Order Code 824598
VDC 5 to 48 VIPeak 19.4 to 326.1 AVClamp max. 9.2 to 77.4 V
Design Kit Produktbild
WE-TVSP Power TVS Diode Low Power
Order Code 824599
VDC 5 to 48 VIPeak 5.2 to 65.3 AVClamp max. 9.2 to 77.4 V
Design Kit Produktbild
WE-VS SMT Varistors
Order Code 825998
VDC 5.5 to 85 VIPeak 10 to 200 AWmax 0.02 to 1.1 JCCh 84 to 2000 pF
Design Kit Produktbild
ShielDIY Custom Shielding Cabinets
Order Code 360002
Design Kit Produktbild
WE-FAS / WE-FSFS
Order Code 304999
Design Kit Produktbild
WCAP-FTXX MKP Film Capacitors
Order Code 890334
X2-CapacitorsC 10 nF to 6.8 µFVR 310 V (AC)
Design Kit Produktbild
WCAP-CSSA Safety MLCCs
Order Code 885300
Size 1808, 1812, 2211, 2220C 33 pF to 4.7 nFDF 0.1 to 2.5 %
Design Kit Produktbild
WCAP-FTY2 / X1 Film Capacitors 300 VAC / 330 VAC
Order Code 890404
Y2-/X1-CapacitorsC 1 to 470 nF