Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
Design Kits Automotive from Würth Elektronik
WE-AEFA Axial EMI Suppression Ferrite
Order Code 782013
Ø Cable max.
3.3 to 15 mm
L
9.5 to 50.8 mm
Material
1E04_620
WE-CBA SMT EMI Suppression Ferrite Bead
Order Code 782792
Z @ 100 MHz
10 to 2200 Ω
R
DC
0.008 to 1 Ω
I
R
100 to 5000 mA
WE-CHSA SMT High Current Inductor
Order Code 784330
L
0.33 to 20 µH
I
R
4.3 to 28 A
I
SAT
7 to 57 A
WE-MAIA SMT Power Inductor
Order Code 7843832
L
0.33 to 10 µH
Size
2506, 2508, 2510, 2512
WE-MAIA SMT Power Inductors
Order Code 7843833
Size
3010, 3012, 3015, 3020, 4020
L
0.33 to 47 µH
I
R
1.8 A
WE-PD2A SMT Power Inductors
Order Code 784775
Size
1054, 7850
L
10 to 470 µH
I
R
0.36 to 2.98 A
WE-PD2SA SMT Shielded Power Inductor
Order Code 784787
Size
7850
L
1.2 to 220 µH
I
R
0.67 to 4.85 A
WE-RCIT Rodcore Inductor THT
Order Code 784713
L
2 to 10 µH
I
R
3 to 15 A
R
DC
1.7 to 33 mΩ
f
res
40 to 290 MHz
WE-TEFA Toroidal EMI Suppression Ferrite
Order Code 782114
Ø Cable max.
7.5 to 15.5 mm
Ø OD
12.7 to 28 mm
Z @ 1 MHz 1 turn
2 to 9 Ω
Z @ 100 MHz 1 turn
40 to 131 Ω
WE-MPSA EMI Multilayer Power Suppression Bead
Order Code 782001
Z @ 100 MHz
56 to 600 Ω
R
DC
4 to 80 mΩ
I
R
2.1 to 10 A
WE-MAIA Metal Alloy Power Inductor
Order Code 784001
Size
2506, 2508, 2510, 2512, 3010, 3012, 3015, 3020, 4020, 4030
L
0.47 to 47 µH
I
R
1.8 A
WE-MCI Multilayer Ceramic SMT Inductor
Order Code 784781
Size
0603
Tol. L
±0.3nH to ±5%
Q
min.
8 to 12
f
res
300 to 10000 MHz
WE-MCI Multilayer Ceramic SMT Inductor
Order Code 784780
Size
0402
L
1 to 270 nH
Tol. L
±0.3nH to ±5%
Q
min.
8
WE-SCFA SMT EMI Contact Finger
Order Code 331003
Size
0148, 0215, 0315, 0453, 0557, 0610, 0825, 1440, 1562, 1613, 1670, 1730, 1735, 2140, 2240
SMT Spacer Automotive
Order Code 786140
L
1 to 15 mm
Ø ID
4.2 mm
WE-XHMA – SMD xtreme high current molded inductor automotive
Order Code 7843931
L
0.18 to 15 µH
I
SAT,30%
7.4 to 50.6 A
f
res
12 to 169 MHz
WE-XHMA - SMD xtreme high current molded inductor automotive
Order Code 7843932
L
2.2 to 33 µH
I
SAT,30%
16.95 to 47.4 A
f
res
5 to 28 MHz
PD2A & PD2SA SMT Power Inductors
Order Code 784701
L
1 to 470 µH
I
R
0.36 to 4 A
Size
1054, 4532, 5848, 7850
WE-PDA SMT Shielded Power Inductor
Order Code 78477101
L
1 to 330 µH
I
R
0.8 to 9 A
Size
1050, 1260
WE-HEPA High Efficiency Power Choke
Order Code 78408001
L
3.3 to 100 µH
I
R
0.5 to 2 A
Push Pull & Gate Drive Transformer
Order Code 7893101
L
86 to 475 µH
Size
1006, 1208
SMT Power Inductor
Order Code 78404001
L
1 to 100 µH
I
R
0.82 to 6.7 A
Size
5040, 6045, 8040
WE-LHCA Low Profile High Current Inductor
Order Code 7843731
L
0.47 to 56 µH
I
R
2.7 to 27.4 A
Size
1040, 7030
WE-LHCA High Current Inductor
Order Code 7843732
L
1 to 82 µH
I
R
5.5 to 33.7 A
Size
1365, 1770
WE-CHSA & WE-CHSA P SMT High Current Inductor
Order Code 784331
L
0.33 to 20 µH
I
R
4.3 to 28 A
I
SAT
7 to 57 A
WE-CHSA P Performance SMD High Current Inductor
Order Code 7843390
WE-XHMA SMD xtreme high current molded inductor automotive
Order Code 7843933
L
0.18 to 33 µH
I
SAT,30%
7.4 to 50.6 A
f
res
5 to 169 MHz
All Design Kits, Evaluation Boards & more
Cart
Your cart is empty.
Get samples and quotes