Timur Uludag - Product Manager, MagI³C Power Division
Timur Uludag
User Guides
06. August 2025

WPME-VDLM LTspice Models

Neuste AppNotes

Schreibtisch mit Leiterplatte und elektrischen Bauteilen

WE WPME-VDLM LTspice Models enable accurate simulation of MagI³C VDLM series power modules directly within LTspice. These integrated DC-DC converters feature high efficiency, wide input range (3.5 – 38 V) and advanced EMI-reduction capabilities via Spread Spectrum. The models support both average and switching mode simulations, plus hybrid simulation through SW_MODE_START_TIME to balance speed and accuracy. Predefined examples make it easy to explore startup behavior, power good indication, overcurrent protection and more.


What’s inside the guide:

  • Model integration in LTspice 17.1+
  • Mode selection via .PARAM directives
  • Example circuit with load step
  • 12 predefined simulation circuits (e.g., quiescent current, PFM, thermal shutdown)
     

Download: UG021