IC-Hersteller STMicroelectronics

IC-Hersteller (108)

STMicroelectronics VIPERGAN100W | Demoboard EVLVIPGAN100WP

Details

TopologieSperrwandler
Eingangsspannung90-264 V
Ausgang 120 V
IC-Revision1.0

Beschreibung

The EVLVIPGAN100WP is a 100 W USB Type-C® power delivery 3.0 adapter reference design. It is an isolated power supply with a standalone USB PD controller. The evaluation board implements, at the primary side, a quasi-resonant flyback converter based on STMicroelectronics' VIPerGaN® high-voltage converter VIPERGAN100W with optocoupler feedback for voltage regulation. This controller combines a high performance low-voltage PWM controller chip with a 650 V startup cell in the same package. The advanced power management with the low quiescent helps to achieve low standby consumptions.To reduce the input mains current distortion, thus providing IDE range mains operation with an extremely low THD, a PFC based on the L6564 is used.At the secondary side, to increase the system efficiency, the rectification is based on the SRK1001 adaptive synchronous rectification controller.Always on the secondary side the CC/CV regulation loop to drive the power regulation stage and the USB Type-C® PD interface is based on the STUSB4761 controller. This controller offers the benefits of a full hardware USB PD stack allowing robust, deterministic, and safe negotiation in line with USB PD standards.The evaluation board implements a robust adapter protected for output overvoltage, output undervoltage, output overpower, and output short-circuit. This reference design helps designers to develop adapters with a short bill of materials in order to obtain a cost-effective and fast design.

Eigenschaften

Input voltage range: Universal AC from 90 to 264 VAC with 47 Hz to 63 Hz frequencyMaximum output power: 100 WOutput voltage: Single Type-C output 5 VDC÷20 VDCFive fixed PDOs: 5 V@3 A, 9 V@3 A, 12 V@3 A, 15 V@3 A, 20 V@5 APeak efficiency> 92%Power density (unboxed): > 24 W/in3Support for USB Power Delivery protocol

Typische Anwendungen

  • AC-DC smart chargers for smartphones, tablets, laptops, and other handheld equipment

Weiterführende Informationen

Von STMicroelectronics freigegebene Bauteile

Jetzt einloggen, um Verfügbarkeiten zu sehen und Verfügbarkeitsprognosen anzufragen. LOGIN
Artikel Nr.
Daten­blatt
Simu­lation
Downloads
Status
Produktserie
Anwendung
C
VR(V (AC))
Sicherheitsklasse
dV/dt(V/µs)
DF @ 1 kHz(%)
RISO
Raster(mm)
L(mm)
B(mm)
H(mm)
Verpackung
Tol. C
Bauform
Qmin.
DF(%)
Keramiktyp
Fl(mm)
Betriebstemperatur
Q
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
Ø D(mm)
VRMS(V)
VDC(V)
VBR(V)
IPeak(A)
Wmax(J)
PDiss(W)
VDE-Zulassung
L(µH)
IR(A)
RDC max.(Ω)
MusterVerfügbarkeit & Muster
Jetzt einloggen, um Verfügbarkeiten zu sehen und Verfügbarkeitsprognosen anzufragen. LOGIN
SPECWE-VD Disk Varistor, 230 VAC, –
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
Anwendung230 VAC 
–
–
–
–
–
–
–
Länge9 mm
Breite3.9 mm
Höhe12.5 mm
–
–
Bauform7 mm 
–
–
–
–
Betriebstemperatur -40 °C up to +105 °C
–
–
–
–
Durchmesser9 mm
Wechselstrom Betriebsspannung275 V
DC Betriebsspannung350 V
(Rückwärts-) Durchbruchspannung430 V
(Reverse) Peak Pulse Current1200 A
Energieabsorption33 J
Verlustleistung0.25 W
VDE-ZulassungJa 
–
–
–
–Verfügbarkeit prüfen
SPECWCAP-FTX2 Folienkondensatoren, Across the mains, 68 nF
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
AnwendungAcross the mains 
Kapazität68 nF
Nennspannung275 V (AC)
SicherheitsklasseX2 
Spannungsanstiegsgeschwindigkeit400 V/µs
Verlustfaktor0.1 %
Isolationswiderstand30 GΩ
Raster7.5 mm
Länge10 mm
Breite6 mm
Höhe12 mm
VerpackungLose 
Kapazität±10% 
BauformRaster: 7.5 mm 
–
–
–
–
Betriebstemperatur -40 °C up to +105 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Verfügbarkeit prüfen
SPECWCAP-FTX2 Folienkondensatoren, Across the mains, 220 nF
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
AnwendungAcross the mains 
Kapazität220 nF
Nennspannung275 V (AC)
SicherheitsklasseX2 
Spannungsanstiegsgeschwindigkeit300 V/µs
Verlustfaktor0.1 %
Isolationswiderstand30 GΩ
Raster10 mm
Länge13 mm
Breite8 mm
Höhe14 mm
VerpackungLose 
Kapazität±10% 
BauformRaster 10 mm 
–
–
–
–
Betriebstemperatur -40 °C up to +105 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Verfügbarkeit prüfen
SPECWE-FI Funkentstördrossel, –, –
Simu­lation–
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
–
–
–
–
–
–
–
Länge16.5 mm
Breite10.7 mm
–
–
–
–
–
–
–
–
Betriebstemperatur -40 °C up to +105 °C
–
–
–
–
–
–
–
–
–
–
–
–
Induktivität150 µH
Nennstrom2.5 A
Gleichstromwiderstand0.1 Ω
–Verfügbarkeit prüfen
SPECWCAP-ATUL Aluminium-Elektrolytkondensatoren, –, 47 µF
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
Kapazität47 µF
Nennspannung35 V (AC)
–
–
–
–
Raster2 mm
Länge11 mm
–
–
VerpackungAmmopack 
Kapazität±20% 
–
–
Verlustfaktor12 %
–
–
–
–
Endurance 5000
Rippelstrom280 mA
Leckstrom16.45 µA
Durchmesser5 mm
–
–
–
–
–
–
–
–
–
–
–Verfügbarkeit prüfen
SPECWCAP-CSGP MLCCs 50 V(DC), –, 220 pF
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
Kapazität220 pF
Nennspannung50 V (AC)
–
–
–
Isolationswiderstand10 GΩ
–
Länge1.6 mm
Breite0.8 mm
Höhe0.8 mm
Verpackung7" Tape & Reel 
Kapazität±5% 
Bauform0603 
–
–
KeramiktypNP0 Klasse I 
Pad Dimension0.4 mm
Betriebstemperatur -55 °C up to +125 °C
Güte1000 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Verfügbarkeit prüfen
SPECWCAP-CSGP MLCCs 50 V(DC), –, 33 nF
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
Kapazität33 nF
Nennspannung50 V (AC)
–
–
–
Isolationswiderstand10 GΩ
–
Länge1.6 mm
Breite0.8 mm
Höhe0.8 mm
Verpackung7" Tape & Reel 
Kapazität±10% 
Bauform0603 
Güte [1]600 
Verlustfaktor2.5 %
KeramiktypX7R Klasse II 
Pad Dimension0.4 mm
Betriebstemperatur -55 °C up to +125 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Verfügbarkeit prüfen
SPECWCAP-CSGP MLCCs 50 V(DC), –, 68 nF
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
Kapazität68 nF
Nennspannung50 V (AC)
–
–
–
Isolationswiderstand7.4 GΩ
–
Länge1.6 mm
Breite0.8 mm
Höhe0.8 mm
Verpackung7" Tape & Reel 
Kapazität±10% 
Bauform0603 
Güte [1]600 
Verlustfaktor3 %
KeramiktypX7R Klasse II 
Pad Dimension0.4 mm
Betriebstemperatur -55 °C up to +125 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Verfügbarkeit prüfen
SPECWCAP-CSGP MLCCs 50 V(DC), –, 100 nF
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
Kapazität100 nF
Nennspannung50 V (AC)
–
–
–
Isolationswiderstand5 GΩ
–
Länge1.6 mm
Breite0.8 mm
Höhe0.8 mm
Verpackung7" Tape & Reel 
Kapazität±10% 
Bauform0603 
Güte [1]600 
Verlustfaktor3 %
KeramiktypX7R Klasse II 
Pad Dimension0.4 mm
Betriebstemperatur -55 °C up to +125 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Verfügbarkeit prüfen
SPECWCAP-CSGP MLCCs 50 V(DC), –, 1 µF
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
Kapazität1 µF
Nennspannung50 V (AC)
–
–
–
Isolationswiderstand0.1 GΩ
–
Länge2 mm
Breite1.25 mm
Höhe1.25 mm
Verpackung7" Tape & Reel 
Kapazität±10% 
Bauform0805 
Güte [1]600 
Verlustfaktor10 %
KeramiktypX7R Klasse II 
Pad Dimension0.5 mm
Betriebstemperatur -55 °C up to +125 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Verfügbarkeit prüfen
SPECWCAP-CSGP MLCCs 50 V(DC), –, 4.7 µF
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
Kapazität4.7 µF
Nennspannung50 V (AC)
–
–
–
Isolationswiderstand0.02 GΩ
–
Länge3.2 mm
Breite1.6 mm
Höhe1.6 mm
Verpackung7" Tape & Reel 
Kapazität±10% 
Bauform1206 
Güte [1]600 
Verlustfaktor10 %
KeramiktypX7R Klasse II 
Pad Dimension0.5 mm
Betriebstemperatur -55 °C up to +125 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Verfügbarkeit prüfen
SPECWCAP-CSGP MLCCs 100 V(DC), –, 100 pF
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
Kapazität100 pF
Nennspannung100 V (AC)
–
–
–
Isolationswiderstand10 GΩ
–
Länge1.6 mm
Breite0.8 mm
Höhe0.8 mm
Verpackung7" Tape & Reel 
Kapazität±5% 
Bauform0603 
Güte [1]1000 
–
KeramiktypNP0 Klasse I 
Pad Dimension0.4 mm
Betriebstemperatur -55 °C up to +125 °C
Güte1000 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Verfügbarkeit prüfen
SPECWCAP-CSGP MLCCs 100 V(DC), –, 4.7 nF
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
Kapazität4.7 nF
Nennspannung100 V (AC)
–
–
–
Isolationswiderstand10 GΩ
–
Länge3.2 mm
Breite1.6 mm
Höhe0.8 mm
Verpackung7" Tape & Reel 
Kapazität±10% 
Bauform1206 
Güte [1]600 
Verlustfaktor2.5 %
KeramiktypX7R Klasse II 
Pad Dimension0.6 mm
Betriebstemperatur -55 °C up to +125 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Verfügbarkeit prüfen
SPECWCAP-CSGP MLCCs 100 V(DC), –, 10 nF
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
Kapazität10 nF
Nennspannung100 V (AC)
–
–
–
Isolationswiderstand10 GΩ
–
Länge1.6 mm
Breite0.8 mm
Höhe0.8 mm
Verpackung7" Tape & Reel 
Kapazität±10% 
Bauform0603 
Güte [1]600 
Verlustfaktor2.5 %
KeramiktypX7R Klasse II 
Pad Dimension0.4 mm
Betriebstemperatur -55 °C up to +125 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Verfügbarkeit prüfen
SPECWCAP-CSMH Mid and High Voltage, –, 470 pF
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
Kapazität470 pF
Nennspannung1000 V (AC)
–
–
–
Isolationswiderstand10 GΩ
–
Länge3.2 mm
Breite1.6 mm
Höhe1.25 mm
Verpackung7" Tape & Reel 
Kapazität±10% 
Bauform1206 
–
Verlustfaktor2.5 %
KeramiktypX7R Klasse II 
Pad Dimension0.6 mm
Betriebstemperatur -55 °C up to +125 °C
Güte600 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Verfügbarkeit prüfen
SPECWCAP-CSMH Mid and High Voltage, –, 4.7 nF
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
Kapazität4.7 nF
Nennspannung500 V (AC)
–
–
–
Isolationswiderstand10 GΩ
–
Länge3.2 mm
Breite1.6 mm
Höhe1.25 mm
Verpackung7" Tape & Reel 
Kapazität±10% 
Bauform1206 
–
Verlustfaktor2.5 %
KeramiktypX7R Klasse II 
Pad Dimension0.6 mm
Betriebstemperatur -55 °C up to +125 °C
Güte600 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Verfügbarkeit prüfen