IC-Hersteller Microchip

IC-Hersteller (108)

Microchip MCP16701A

High-performance, High-accuracy PMIC for PCI100x PCIe Switch, High-end MPU and FPGA Power Solutions

Details

TopologieAbwärtswandler
Eingangsspannung2.7-5.5 V
Schaltfrequenz5000 kHz
Ausgang 11.6 V / 1.5 A
Ausgang 23.8 V / 1.5 A
IC-Revision1

Beschreibung

The MCP16701A is an optimally integrated PMIC compatible with Microchip's eMPUs (Embedded Microprocessor Units), requiring Dynamic Voltage Scaling (DVS) with the use of High-Performance mode (HPM). It is compatible with PIC64GX, PolarFire and PolarFireSoC which are supported by dedicated device variants that optimize the solution BOM.The MCP16701A integrates eight DC-DC Buck regulators and 4 LDOs, and provides a comprehensive interface to the MPU, which includes an interrupt flag and a 3.4 MHz I2C interface. All Buck channels can support loads up to 1.5A, can be paralleled and are 100% duty cycle-capable. Four 300 mA LDOs are provided such that sensitive analog loads can be supported. Both buck and LDO output voltage settings can be programmed from 0.6V to 1.6V in 12.5mV increments. The voltage selection set allows easy migration across different generations of memory. The default power channel sequencing is built-in according to the requirements of the MPU. A dedicated pin (LPM) facilitates the transition to Low-Power modes and the implementation of Backup mode with DDR in self-refresh (Hibernate mode). The MCP16701A features a low no-load operational quiescent current and draws less than 10 μA in full shutdown. Active discharge resistors are provided on each output. All Buck channels support safe start-up into pre-biased outputs.

Eigenschaften

Input Voltage Range 2.7V to 5.5VEight 1.5A Buck DC-DC ChannelsFour 300 mA High-Accuracy LDOsOne High-Accuracy, High-PSRR LDO±0.8% Output Voltage Accuracy for Bucks±1% Output Voltage Accuracy for LDOsDirectly Parallelable Buck ChannelsBuck and LDO's can be programmed between 0.6V to 1.6V in 12.5mV steps64-Pin VQFN Package, 8 mm x 8 mm, Industrial Temperature3.4Mhz I2C Communications

Typische Anwendungen

  • PCI100x PCIe Gen4x16 Switch (MCP16701A)
  • High-Performance MPUs Power Supply Solutions
  • µC/µP, FPGA, and DSP Power

Weiterführende Informationen

Von Microchip freigegebene Bauteile

Jetzt einloggen, um Verfügbarkeiten zu sehen und Verfügbarkeitsprognosen anzufragen. LOGIN
Artikel Nr.
Daten­blatt
Simu­lation
Downloads
Status
Produktserie
C
Tol. C
VR(V (DC))
Bauform
Betriebstemperatur
DF(%)
RISO
Keramiktyp
L(mm)
B(mm)
H(mm)
Fl(mm)
Verpackung
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
RDC typ.(mΩ)
VOP(V)
Montageart
MusterVerfügbarkeit & Muster
Jetzt einloggen, um Verfügbarkeiten zu sehen und Verfügbarkeitsprognosen anzufragen. LOGIN
SPECWCAP-CSGP MLCCs 25 V(DC), 1 µF, ±10%
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
Kapazität1 µF
Kapazität±10% 
Nennspannung25 V (DC)
Bauform0603 
Betriebstemperatur -55 °C up to +125 °C
Verlustfaktor10 %
Isolationswiderstand0.5 GΩ
KeramiktypX7R Klasse II 
Länge1.6 mm
Breite0.8 mm
Höhe0.8 mm
Pad Dimension0.4 mm
Verpackung7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–Verfügbarkeit prüfen
SPECWCAP-CSGP MLCCs 10 V(DC), 4.7 µF, ±20%
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
Kapazität4.7 µF
Kapazität±20% 
Nennspannung10 V (DC)
Bauform0603 
Betriebstemperatur -55 °C up to +85 °C
Verlustfaktor10 %
Isolationswiderstand0.02 GΩ
KeramiktypX5R Klasse II 
Länge1.6 mm
Breite0.8 mm
Höhe0.8 mm
Pad Dimension0.4 mm
Verpackung7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–Verfügbarkeit prüfen
SPECWCAP-CSGP MLCCs 10 V(DC), 22 µF, ±20%
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
Kapazität22 µF
Kapazität±20% 
Nennspannung10 V (DC)
Bauform0805 
Betriebstemperatur -55 °C up to +85 °C
Verlustfaktor10 %
Isolationswiderstand0.005 GΩ
KeramiktypX5R Klasse II 
Länge2 mm
Breite1.25 mm
Höhe1.25 mm
Pad Dimension0.5 mm
Verpackung7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–Verfügbarkeit prüfen
SPECWCAP-CSGP MLCCs 6.3 V(DC), 47 µF, ±20%
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
Kapazität47 µF
Kapazität±20% 
Nennspannung6.3 V (DC)
Bauform1210 
Betriebstemperatur -55 °C up to +85 °C
Verlustfaktor10 %
Isolationswiderstand0.002 GΩ
KeramiktypX5R Klasse II 
Länge3.2 mm
Breite2.5 mm
Höhe2.5 mm
Pad Dimension0.75 mm
Verpackung7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–Verfügbarkeit prüfen
SPECWCAP-CSGP MLCCs 6.3 V(DC), 100 µF, ±20%
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
Kapazität100 µF
Kapazität±20% 
Nennspannung6.3 V (DC)
Bauform1206 
Betriebstemperatur -55 °C up to +85 °C
Verlustfaktor10 %
Isolationswiderstand0.001 GΩ
KeramiktypX5R Klasse II 
Länge3.2 mm
Breite1.6 mm
Höhe1.6 mm
Pad Dimension0.5 mm
Verpackung7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–Verfügbarkeit prüfen
SPECWE-LHMI SMT Speicherdrossel, –, –
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
–
–
Bauform4020 
Betriebstemperatur -40 °C up to +125 °C
–
–
–
Länge4.45 mm
Breite4.06 mm
Höhe1.8 mm
–
–
Induktivität1 µH
Performance Nennstrom6.2 A
Sättigungsstrom 16.5 A
Sättigungsstrom @ 30%12.5 A
Gleichstromwiderstand27 mΩ
Eigenresonanzfrequenz89 MHz
Gleichstromwiderstand22 mΩ
Betriebsspannung120 V
MontageartSMT 
–Verfügbarkeit prüfen
SPECWE-PMCI Power Molded Chip Induktivität, –, –

Anstehende PCN

Aufgrund einer anstehenden PCN wird in Kürze eine Änderung am Bauteil durchgeführt. Anbei finden Sie die entsprechende PCN. Bei weiteren Fragen wenden Sie sich bitte an Ihren Vertriebsmitarbeiter.

Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
–
–
Bauform252012 
Betriebstemperatur -40 °C up to +125 °C
–
–
–
Länge2.5 mm
Breite2 mm
Höhe1.2 mm
Pad Dimension0.6 mm
–
Induktivität1.5 µH
Performance Nennstrom3.2 A
Sättigungsstrom 11.35 A
Sättigungsstrom @ 30%3.05 A
Gleichstromwiderstand77 mΩ
Eigenresonanzfrequenz70 MHz
Gleichstromwiderstand71 mΩ
–
MontageartSMT 
–Verfügbarkeit prüfen
SPECWE-MAPI SMT-Speicherdrossel, –, –
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
–
–
Bauform4020HT 
Betriebstemperatur -55 °C up to +150 °C
–
–
–
Länge4 mm
Breite4 mm
Höhe2 mm
–
–
Induktivität0.68 µH
Performance Nennstrom11.7 A
Sättigungsstrom 15.45 A
Sättigungsstrom @ 30%11.7 A
Gleichstromwiderstand9.2 mΩ
Eigenresonanzfrequenz67 MHz
Gleichstromwiderstand8 mΩ
Betriebsspannung80 V
MontageartSMT 
–Verfügbarkeit prüfen
SPECWE-XHMI SMT Speicherdrossel, –, –

Anstehende PCN

Aufgrund einer anstehenden PCN wird in Kürze eine Änderung am Bauteil durchgeführt. Anbei finden Sie die entsprechende PCN. Bei weiteren Fragen wenden Sie sich bitte an Ihren Vertriebsmitarbeiter.

Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
–
–
Bauform4020 
Betriebstemperatur -40 °C up to +125 °C
–
–
–
Länge4.3 mm
Breite4.3 mm
Höhe2 mm
–
–
Induktivität0.47 µH
Performance Nennstrom14.5 A
Sättigungsstrom 15.6 A
Sättigungsstrom @ 30%12.8 A
Gleichstromwiderstand6.69 mΩ
Eigenresonanzfrequenz95 MHz
Gleichstromwiderstand5.25 mΩ
–
MontageartSMT 
–Verfügbarkeit prüfen