- WR-DSUB Male PCB ConnectorPins 9 to 37 pcs
- WR-DSUB Male PCB Connector with Hex ScrewPins 9 to 37 pcs
- WR-DSUB 8.08 mm Male Angled PCB Connector w. Hex ScrewPins 9 to 37 pcs
- WR-DSUB 10.30 mm Male Angled PCB Connector w. Hex ScrewPins 9 to 37 pcs
- WR-DSUB 8.08 mm Male Angled PCB Connector w/o Hex ScrewPins 9 to 37 pcs
- WR-DSUB 10.30 mm Male Angled PCB Connector w/o Hex ScrewPins 9 to 37 pcs
- WR-DSUB Male High Density Angled PCB Connector w. Hex ScrewPins 15 to 62 pcs
- WR-DSUB Male High Density Angled PCB Connector w/o Hex ScrewPins 15 to 62 pcs
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Gender | Type | Operating Temperature | Working Voltage (V (AC)) | Product series | Filter Stick | Filter Bag | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 618009231221 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | Male | Angled | -55 °C up to +105 °C | 125 | WR-DSUB 8.08 mm Male Angled PCB Connector w. Hex Screw | 8294851 | 829485 | – | |
![]() | 618009231421 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | Male | Angled | -55 °C up to +105 °C | 125 | WR-DSUB 10.30 mm Male Angled PCB Connector w. Hex Screw | – | – | 612690 | |
![]() | 618009233721 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | Male | Angled | -55 °C up to +105 °C | 125 | WR-DSUB 10.30 mm Male Angled PCB Connector w/o Hex Screw | – | – | – | |
![]() | 61800929221 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | Male | Straight | -55 °C up to +105 °C | 250 | WR-DSUB Male PCB Connector with Hex Screw | – | – | 612690 | |
![]() | 618009211721 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | Male | Angled | -55 °C up to +105 °C | 125 | WR-DSUB 8.08 mm Male Angled PCB Connector w/o Hex Screw | – | – | – | |
![]() | 61800925023 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | Male | Straight | -55 °C up to +105 °C | 250 | WR-DSUB Male PCB Connector | – | – | – | |
![]() | 618015211721 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | Male | Angled | -55 °C up to +105 °C | 125 | WR-DSUB 8.08 mm Male Angled PCB Connector w/o Hex Screw | – | – | – | |
![]() | 618015231221 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | Male | Angled | -55 °C up to +105 °C | 125 | WR-DSUB 8.08 mm Male Angled PCB Connector w. Hex Screw | – | – | – | |
![]() | 618015231421 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | Male | Angled | -55 °C up to +105 °C | 125 | WR-DSUB 10.30 mm Male Angled PCB Connector w. Hex Screw | – | – | – | |
![]() | 618015233721 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | Male | Angled | -55 °C up to +105 °C | 125 | WR-DSUB 10.30 mm Male Angled PCB Connector w/o Hex Screw | – | – | – | |
![]() | 61801525023 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | Male | Straight | -55 °C up to +105 °C | 250 | WR-DSUB Male PCB Connector | – | – | – | |
![]() | 61801529221 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | Male | Straight | -55 °C up to +105 °C | 250 | WR-DSUB Male PCB Connector with Hex Screw | – | – | – | |
![]() | 618015325323 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | Male | Angled | -55 °C up to +105 °C | 60 | WR-DSUB Male High Density Angled PCB Connector w/o Hex Screw | – | – | – | |
![]() | 618015331023 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | Male | Angled | -55 °C up to +105 °C | 60 | WR-DSUB Male High Density Angled PCB Connector w. Hex Screw | – | – | 612690 | |
![]() | 618025211721 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 25 | Male | Angled | -55 °C up to +105 °C | 125 | WR-DSUB 8.08 mm Male Angled PCB Connector w/o Hex Screw | – | – | – | |
![]() | 618025231221 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 25 | Male | Angled | -55 °C up to +105 °C | 125 | WR-DSUB 8.08 mm Male Angled PCB Connector w. Hex Screw | – | – | – | |
![]() | 618025231421 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 25 | Male | Angled | -55 °C up to +105 °C | 125 | WR-DSUB 10.30 mm Male Angled PCB Connector w. Hex Screw | – | – | – | |
![]() | 618025233721 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 25 | Male | Angled | -55 °C up to +105 °C | 125 | WR-DSUB 10.30 mm Male Angled PCB Connector w/o Hex Screw | – | – | – | |
![]() | 61802525023 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 25 | Male | Straight | -55 °C up to +105 °C | 250 | WR-DSUB Male PCB Connector | – | – | – | |
![]() | 61802529221 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 25 | Male | Straight | -55 °C up to +105 °C | 250 | WR-DSUB Male PCB Connector with Hex Screw | – | – | – | |
![]() | 618026325323 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 26 | Male | Angled | -55 °C up to +105 °C | 60 | WR-DSUB Male High Density Angled PCB Connector w/o Hex Screw | – | – | – | |
![]() | 618026331023 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 26 | Male | Angled | -55 °C up to +105 °C | 60 | WR-DSUB Male High Density Angled PCB Connector w. Hex Screw | – | – | – | |
![]() | 618037211721 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 37 | Male | Angled | -55 °C up to +105 °C | 125 | WR-DSUB 8.08 mm Male Angled PCB Connector w/o Hex Screw | – | – | – | |
![]() | 618037231221 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 37 | Male | Angled | -55 °C up to +105 °C | 125 | WR-DSUB 8.08 mm Male Angled PCB Connector w. Hex Screw | – | – | – | |
![]() | 618037231421 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 37 | Male | Angled | -55 °C up to +105 °C | 125 | WR-DSUB 10.30 mm Male Angled PCB Connector w. Hex Screw | – | – | – | |
![]() | 618037233721 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 37 | Male | Angled | -55 °C up to +105 °C | 125 | WR-DSUB 10.30 mm Male Angled PCB Connector w/o Hex Screw | – | – | – | |
![]() | 61803725023 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 37 | Male | Straight | -55 °C up to +105 °C | 250 | WR-DSUB Male PCB Connector | – | – | – | |
![]() | 61803729221 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 37 | Male | Straight | -55 °C up to +105 °C | 250 | WR-DSUB Male PCB Connector with Hex Screw | – | – | – | |
![]() | 618044325323 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 44 | Male | Angled | -55 °C up to +105 °C | 60 | WR-DSUB Male High Density Angled PCB Connector w/o Hex Screw | – | – | – | |
![]() | 618044331023 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 44 | Male | Angled | -55 °C up to +105 °C | 60 | WR-DSUB Male High Density Angled PCB Connector w. Hex Screw | – | – | – | |
![]() | 618062325323 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 62 | Male | Angled | -55 °C up to +105 °C | 60 | WR-DSUB Male High Density Angled PCB Connector w/o Hex Screw | – | – | – | |
![]() | 618062331023 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 62 | Male | Angled | -55 °C up to +105 °C | 60 | WR-DSUB Male High Density Angled PCB Connector w. Hex Screw | – | – | – |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Gender | Type | Operating Temperature | Working Voltage (V (AC)) | Product series | Filter Stick | Filter Bag | Design Kit | Samples |
---|