Size | Dimensions | W (mm) | H (mm) | Material | Mount | |
---|---|---|---|---|---|---|
Type XS | 7.5 | 16 | Nanocrystalline | THT | ||
Type S | 14 | 22 | Nanocrystalline | THT | ||
Type M | - | - | Nanocrystalline | THT | ||
Type L | - | 32 | Nanocrystalline | THT | ||
Type XL | - | - | Nanocrystalline | THT | ||
Type XXL | - | 46 | Nanocrystalline | THT |
LTSpice files
Characteristics
- Very high permeability nanocrystalline core material
- Improved isolation through plastic case and winding spacer
- High and stable inductance values up to 150 °C
- High rated currents
- Broadband suppression
- Small size
- Frequency range: 1 kHz-300 MHz
- Operating temperature: -55°C to +125°C
- Flammability corresponding to UL 94 V-0
- Climatic category: 55/125/21
Applications
- Power electronics
- Power line in- and output filter
- Radio interference suppression in motors
- Suppression for common mode noise
Products
Order Code | Datasheet | Simulation | Downloads | Status | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7448010911 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 0.9 | 11 | 430 | 300 | 2100 | Nanocrystalline | 14 | 7.5 | 16 | THT | 744800 | ||
7448011008 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 8 | 330 | 300 | 2100 | Nanocrystalline | 14 | 7.5 | 16 | THT | – | ||
7448011305 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 1.3 | 5 | 200 | 300 | 2100 | Nanocrystalline | 14 | 7.5 | 16 | THT | 744800 | ||
7448012002 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | 1.6 | 90 | 300 | 2100 | Nanocrystalline | 14 | 7.5 | 16 | THT | – | ||
7448012501 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 2.5 | 1 | 55 | 300 | 2100 | Nanocrystalline | 14 | 7.5 | 16 | THT | – | ||
7448013501 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 3.5 | 0.5 | 33 | 300 | 2100 | Nanocrystalline | 15 | 7.5 | 16 | THT | – | ||
7448014501 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 4.5 | 0.4 | 22 | 300 | 2100 | Nanocrystalline | 15 | 7.5 | 16 | THT | 744800 | ||
7448020680 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 0.6 | 80 | 1000 | 300 | 2100 | Nanocrystalline | 18 | 14 | 22 | THT | – | ||
7448021230 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 1.2 | 30 | 280 | 300 | 2100 | Nanocrystalline | 18 | 14 | 22 | THT | – | ||
7448022010 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | 10 | 85 | 300 | 2100 | Nanocrystalline | 18 | 14 | 22 | THT | – | ||
7448023005 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 5 | 40 | 300 | 2100 | Nanocrystalline | 18 | 14 | 22 | THT | – | ||
7448024503 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 4.5 | 3 | 22 | 300 | 2100 | Nanocrystalline | 18 | 14 | 22 | THT | – | ||
7448025003 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | 2.5 | 15 | 300 | 2100 | Nanocrystalline | 18 | 14 | 22 | THT | – | ||
7448026002 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 1.5 | 8 | 300 | 2100 | Nanocrystalline | 19 | 14 | 22 | THT | – | ||
7448027001 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | 1 | 6 | 300 | 2100 | Nanocrystalline | 19 | 14 | 22 | THT | – | ||
7448030333 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 12 files | Active i| Production is active. Expected lifetime: >10 years. | 2.5 | 33 | 94 | 300 | 2100 | Nanocrystalline | 23 | 13.5 | 26 | THT | 744800 | ||
7448030417 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 17 | 52 | 300 | 2100 | Nanocrystalline | 23 | 13.5 | 26 | THT | – | ||
7448030509 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | 9 | 32 | 300 | 2100 | Nanocrystalline | 23 | 13.5 | 26 | THT | 744800 744998 | ||
7448031002 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 2 | 6.3 | 300 | 2100 | Nanocrystalline | 24 | 17 | 25 | THT | – | ||
7448031501 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | 1 | 3.2 | 300 | 2100 | Nanocrystalline | 24 | 17 | 25 | THT | 744800 | ||
7448040382 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 2.5 | 82 | 170 | 300 | 2100 | Nanocrystalline | 27.5 | 18 | 32 | THT | 744800 | ||
7448040435 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 3.5 | 35 | 80 | 300 | 2100 | Nanocrystalline | 27.5 | 18 | 32 | THT | 744824 | ||
7448040515 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | 15 | 40 | 300 | 2100 | Nanocrystalline | 28 | 19 | 32 | THT | 744824 | ||
7448040707 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | 7 | 22 | 300 | 2100 | Nanocrystalline | 29 | 19 | 32 | THT | 744800 744824 744998 | ||
7448041104 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 11 | 4 | 8.8 | 300 | 2100 | Nanocrystalline | 29 | 19 | 32 | THT | 744824 | ||
7448041502 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | 2 | 5 | 300 | 2100 | Nanocrystalline | 29 | 19 | 32 | THT | 744824 | ||
7448041801 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | 1.5 | 3.2 | 300 | 2100 | Nanocrystalline | 30 | 19 | 32 | THT | – | ||
7448042001 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | 1 | 2.4 | 300 | 2100 | Nanocrystalline | 30 | 19 | 32 | THT | 744800 | ||
7448050219 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | 190 | 310 | 300 | 2100 | Nanocrystalline | 33 | 19 | 38 | THT | 744800 | ||
7448050490 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 3.5 | 90 | 110 | 300 | 2100 | Nanocrystalline | 33 | 19 | 39 | THT | – | ||
7448050530 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | 30 | 46 | 300 | 2100 | Nanocrystalline | 33 | 23 | 34 | THT | – | ||
7448051012 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 12 | 15 | 300 | 2100 | Nanocrystalline | 34 | 23 | 34 | THT | 744800 | ||
7448051307 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 13 | 7 | 8 | 300 | 2100 | Nanocrystalline | 35.5 | 23 | 34.5 | THT | – | ||
7448051804 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | 4.5 | 4.2 | 300 | 2100 | Nanocrystalline | 36 | 23 | 34 | THT | – | ||
7448052303 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 23 | 3 | 3 | 300 | 2100 | Nanocrystalline | 36 | 23 | 33 | THT | – | ||
7448052502 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 25 | 2.5 | 2.2 | 300 | 2100 | Nanocrystalline | 36 | 23 | 34 | THT | – | ||
7448053201 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 32 | 0.9 | 1.1 | 300 | 2100 | Nanocrystalline | 37 | 23 | 34 | THT | 744800 | ||
7448060535 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | 35 | 90 | 300 | 2100 | Nanocrystalline | 43 | 27 | 46 | THT | 744800 | ||
7448060620 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 20 | 45 | 300 | 2100 | Nanocrystalline | 43 | 27 | 46 | THT | – | ||
7448060814 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 14 | 27 | 300 | 2100 | Nanocrystalline | 43.5 | 27 | 46 | THT | – | ||
7448061309 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 13 | 9 | 15 | 300 | 2100 | Nanocrystalline | 45 | 27 | 46 | THT | 744800 | ||
7448061507 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | 7 | 9.5 | 300 | 2100 | Nanocrystalline | 46.5 | 27.5 | 46 | THT | – | ||
7448062105 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 21 | 5 | 6.5 | 300 | 2100 | Nanocrystalline | 46.5 | 27.5 | 46 | THT | – | ||
7448062603 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 26 | 3 | 4.5 | 300 | 2100 | Nanocrystalline | 47 | 27.5 | 46 | THT | – | ||
7448063801 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 38 | 1.5 | 2.3 | 300 | 2100 | Nanocrystalline | 48 | 27.5 | 46 | THT | 744800 |
Order Code | Datasheet | Simulation |
---|---|---|
7448010911 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
7448011008 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
7448011305 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
7448012002 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
7448012501 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
7448013501 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
7448014501 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
7448020680 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
7448021230 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
7448022010 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
7448023005 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
7448024503 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
7448025003 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
7448026002 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
7448027001 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
7448030333 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
7448030417 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
7448030509 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
7448031002 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
7448031501 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
7448040382 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
7448040435 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
7448040515 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
7448040707 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
7448041104 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
7448041502 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
7448041801 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
7448042001 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
7448050219 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
7448050490 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
7448050530 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
7448051012 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
7448051307 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
7448051804 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
7448052303 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
7448052502 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
7448053201 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
7448060535 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
7448060620 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
7448060814 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
7448061309 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
7448061507 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
7448062105 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
7448062603 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
7448063801 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments:
Videos
How to solve EMC problems! || The mystery of the buzzing speaker
Videos
Würth Elektronik Webinar: EMC Filters – From component to design