| Size | Dimensions | L (mm) | W (mm) | H (mm) | Fl (mm) | Mount | |
|---|---|---|---|---|---|---|---|
| 0402 | 1 | 0.5 | 0.5 | 0.25 | SMT | ||
| 0603 | 1.6 | 0.8 | 0.8 | 0.3 | SMT | ||
| 0805 | 2 | 1.2 | 0.9 | 0.5 | SMT | ||
| 1206 | 3.2 | 1.6 | 1.1 | 0.5 | SMT | ||
| 1210 | 3.2 | 2.5 | 1.3 | 0.5 | SMT | ||
| 1806 | 4.5 | 1.6 | 1.6 | 0.5 | SMT | ||
| 1812 | 4.5 | 3.2 | 1.5 | 0.5 | SMT | ||
| 2220 | 5.6 | 5.1 | - | 1.05 | SMT |
Characteristics
- Reliable Ni-Sn electrodes
- High rated current up to 10 A
- AEC-Q200 qualified
- Operating temperature: –55 ºC to +125 ºC
Reference Designs
Applications
- Perfect as data line filter and for uncoupling of distribution voltage
Application Notes
- ANP002 The Protection of USB 2.0 Applications
- ANP013 Quiet switching controller for audio amplifiers
- ANP016 Going Wireless with Magnetic Shielding
- ANP024 The USB Interface from EMC Point of View
- ANP025 Ferrite Beads for Ringing Control
- ANP029 Accurate Inductor Loss Determination using REDEXPERT
- ANP041 Peak Current Proof Input Filter with Multilayer Power Suppression Bead WE-MPSB
- ANP101 RF Gain Block Amplifier with Integrated Ferrite Bead for Broadband Operation
- ANP116 Gigabit Ethernet interface from an EMC perspective
- ANP121 Filter and surge protection for I2C Bus
- ANP122 Gigabit PoE Interface from an EMC perspective
- ANP129 Inductive SMT Components in Comparison – the Wire Makes the Difference
Products
| Order Code | Datasheet | Simulation | Downloads | Status | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Design Kit | Filter Stick | Filter Bag | Samples |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 7427927110 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 15 | 1000 MHz | 2800 | 0.05 | two | 742841 | – | – | ||
| 7427927310 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 15 | 800 MHz | 2000 | 0.03 | High Current | – | – | – | ||
| 742792011 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 20 | 1000 MHz | 3000 | 0.025 | High Current | 742790 | – | – | ||
| 7427920 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 11 | 24 | 1000 MHz | 9600 | 0.15 | two | 742790 | – | – | ||
| 74279268 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | 60 | 1000 MHz | 1900 | 0.1 | High Speed | 742790 742841 | – | – | ||
| 742792604 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 40 | 1000 MHz | 1000 | 0.05 | High Current | 742790 | – | – | ||
| 742792021 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 40 | 1000 MHz | 6000 | 0.008 | High Current | – | – | – | ||
| 742792111 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 26 | 40 | 1000 MHz | 3000 | 0.04 | High Current | – | – | – | ||
| 742792603 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 28 | 45 | 1000 MHz | 4000 | 0.03 | High Current | – | – | – | ||
| 74279274 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 30 | 43 | 500 MHz | 1600 | 0.25 | Wide Band | 742790 | – | – | ||
| 742792601 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 30 | 65 | 1000 MHz | 1000 | 0.03 | High Current | – | – | – | ||
| 742792609 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 30 | 40 | 1000 MHz | 3000 | 0.04 | High Current | – | – | – | ||
| 74279206 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 30 | 55 | 1000 MHz | 3000 | 0.025 | High Current | 742790 | – | – | ||
| 742792310 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 30 | 50 | 900 MHz | 3000 | 0.05 | High Current | – | – | – | ||
| 742792030 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 30 | 39 | 920 MHz | 10000 | 0.003 | High Current | – | – | – | ||
| 742792112 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 31 | 52 | 1000 MHz | 3000 | 0.04 | High Current | 742791 | – | – | ||
| 74279201 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 32 | 70 | 1000 MHz | 2800 | 0.15 | two | – | – | – | ||
| 7427921 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 32 | 70 | 1000 MHz | 8100 | 0.2 | two | 742791 | – | – | ||
| 742792605 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 33 | 50 | 1000 MHz | 2200 | 0.1 | High Speed | – | – | – | ||
| 742792012 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 33 | 58 | 800 MHz | 4000 | 0.008 | High Current | – | – | – | ||
| 74279260 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 40 | 60 | 1000 MHz | 2200 | 0.15 | High Speed | – | – | – | ||
| 7427927140 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 47 | 71 | 800 MHz | 1100 | 0.4 | two | 742841 | – | – | ||
| 742792608 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 47 | 75 | 1000 MHz | 1300 | 0.1 | High Speed | 742841 | – | – | ||
| 742792117 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 48 | 90 | 600 MHz | 6000 | 0.005 | High Current | – | – | – | ||
| 742792114 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 50 | 82 | 1000 MHz | 3000 | 0.025 | High Current | – | – | – | ||
| 742792145 | SPEC | – | 4 files | Active i| Production is active. Expected lifetime: >10 years. | 50 | 67 | 830 MHz | 12000 | 0.0019 | High Current | – | – | – | |
| 742792311 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 52 | 90 | 1000 MHz | 3000 | 0.05 | High Current | – | – | – | ||
| 742792015 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 56 | 230 | 800 MHz | 1800 | 0.3 | Wide Band | – | – | – | ||
| 7427927160 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 60 | 450 | 800 MHz | 850 | 0.3 | two | – | – | – | ||
| 74279276 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 60 | 84 | 550 MHz | 1250 | 0.35 | Wide Band | – | – | – | ||
| 74279267 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 60 | 110 | 650 MHz | 2000 | 0.3 | High Speed | 742790 742841 | – | – | ||
| 742792602 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 60 | 110 | 600 MHz | 3000 | 0.04 | High Current | 742790 | – | – | ||
| 742792063 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 60 | 90 | 500 MHz | 3000 | 0.025 | High Current | 742790 | – | – | ||
| 7427922 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 60 | 120 | 1000 MHz | 5000 | 0.2 | two | – | – | – | ||
| 742792410 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 60 | 120 | 1000 MHz | 6000 | 0.01 | High Current | – | – | – | ||
| 742792410R | SPEC | – | 4 files | Active i| Production is active. Expected lifetime: >10 years. | 60 | 120 | 1000 MHz | 6000 | 0.01 | High Current | – | – | – | |
| 742792312 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 65 | 110 | 1000 MHz | 3000 | 0.03 | High Current | – | – | – | ||
| 74279277 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 70 | 91 | 500 MHz | 800 | 0.15 | Wide Band | – | – | – | ||
| 7427927370 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 70 | 140 | 600 MHz | 1200 | 0.09 | High Current | – | – | – | ||
| 742792151 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 70 | 105 | 600 MHz | 2500 | 0.3 | two | – | – | – | ||
| 742792510 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 70 | 120 | 1000 MHz | 6000 | 0.03 | High Current | 742791 | – | – | ||
| 7427927170 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 75 | 400 | 800 MHz | 650 | 0.31 | two | 742841 | – | – | ||
| 742792064 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 75 | 300 | 500 MHz | 1700 | 0.2 | two | – | – | – | ||
| 74279243 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 75 | 160 | 1000 MHz | 3000 | 0.025 | High Current | – | – | – | ||
| 7427927280 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 80 | 140 | 800 MHz | 850 | 0.25 | Wide Band | – | – | – | ||
| 74279261 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 80 | 350 | 650 MHz | 1000 | 0.3 | High Speed | 742841 | – | – | ||
| 742792062 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 80 | 200 | 400 MHz | 3100 | 0.2 | Wide Band | – | – | – | ||
| 74279215 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 80 | 110 | 2000 MHz | 3000 | 0.03 | High Current | 742791 | – | – | ||
| 742792150 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 80 | 160 | 550 MHz | 4000 | 0.02 | High Current | – | – | – | ||
| 742792411 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 80 | 140 | 1000 MHz | 3000 | 0.04 | High Current | – | – | – | ||
| 742792411R | SPEC | – | 4 files | Active i| Production is active. Expected lifetime: >10 years. | 80 | 140 | 1000 MHz | 3000 | 0.04 | High Current | – | – | – | |
| 7427923 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 90 | 180 | 1000 MHz | 3400 | 0.3 | two | – | – | – | ||
| 742792017 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 90 | 120 | 400 MHz | 3500 | 0.02 | High Current | – | – | – | ||
| 742792711 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 100 | 200 | 800 MHz | 870 | 0.3 | two | 742841 | – | – | ||
| 742792731 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 100 | 140 | 600 MHz | 1200 | 0.09 | High Current | – | – | – | ||
| 742792620 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 | 125 | 450 MHz | 1650 | 0.15 | Wide Band | – | – | – | ||
| 74279207 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 | 140 | 400 MHz | 1000 | 0.15 | High Current | – | – | – | ||
| 7427928101 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 | 170 | 880 MHz | 7000 | 0.005 | High Current | – | – | – | ||
| 74279245 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 110 | 170 | 600 MHz | 4000 | 0.035 | High Current | – | – | – | ||
| 7427927112 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 120 | 900 | 500 MHz | 710 | 0.35 | two | 742841 | – | – | ||
| 74279271 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 120 | 200 | 600 MHz | 1100 | 0.2 | Wide Band | 742790 | – | – | ||
| 7427927311 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 120 | 200 | 450 MHz | 1200 | 0.09 | High Current | – | – | – | ||
| 742792606 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 120 | 388 | 550 MHz | 1600 | 0.35 | High Speed | 742790 742841 | – | – | ||
| 74279262 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 120 | 200 | 510 MHz | 1350 | 0.3 | Wide Band | 742790 | – | – | ||
| 742792625 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 120 | 180 | 400 MHz | 2000 | 0.05 | High Current | – | – | – | ||
| 74279202 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 120 | 200 | 400 MHz | 3400 | 0.1 | two | 742790 | – | – | ||
| 742792023 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 120 | 180 | 250 MHz | 3000 | 0.03 | High Current | 742790 | – | – | ||
| 742792113 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 120 | 180 | 500 MHz | 3000 | 0.03 | High Current | – | – | – | ||
| 7427925 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 120 | 200 | 800 MHz | 6800 | 0.3 | two | 742791 | – | – | ||
| 742792511 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 120 | 190 | 600 MHz | 3000 | 0.05 | High Current | 742791 | – | – | ||
| 742792025 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 120 | 160 | 400 MHz | 5000 | 0.02 | High Current | – | – | – | ||
| 742792621 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 140 | 430 | 550 MHz | 1250 | 0.2 | High Speed | 742841 | – | – | ||
| 74279203 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 150 | 250 | 400 MHz | 2400 | 0.25 | two | – | – | – | ||
| 74279212 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 150 | 210 | 280 MHz | 2500 | 0.3 | two | – | – | – | ||
| 74279242 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 150 | 280 | 500 MHz | 2000 | 0.5 | Wide Band | – | – | – | ||
| 7427928161 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 160 | 240 | 610 MHz | 5000 | 0.01 | High Current | – | – | – | ||
| 742792622 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 180 | 283 | 410 MHz | 1500 | 0.3 | Wide Band | – | – | – | ||
| 742792624 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 180 | 250 | 400 MHz | 1500 | 0.09 | High Current | 742790 | – | – | ||
| 7427927121 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 220 | 1300 | 350 MHz | 500 | 0.8 | High Speed | 742841 | – | – | ||
| 742792780 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 220 | 360 | 450 MHz | 900 | 0.35 | Wide Band | 742790 | – | – | ||
| 74279263 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 220 | 280 | 350 MHz | 1000 | 0.3 | Wide Band | 742790 | – | – | ||
| 742792034 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 220 | 300 | 240 MHz | 2800 | 0.3 | two | – | – | – | ||
| 742792022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 220 | 330 | 300 MHz | 2000 | 0.05 | High Current | – | – | – | ||
| 742792122 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 220 | 240 | 200 MHz | 3000 | 0.3 | two | 742791 | – | – | ||
| 74279278 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 240 | 290 | 350 MHz | 710 | 0.7 | Wide Band | – | – | – | ||
| 7427928251 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 250 | 300 | 185 MHz | 4000 | 0.012 | High Current | – | – | – | ||
| 74279272 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 300 | 400 | 380 MHz | 700 | 0.8 | Wide Band | 742790 | – | – | ||
| 74279264 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 300 | 500 | 320 MHz | 1000 | 0.35 | High Speed | – | – | – | ||
| 742792640 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 300 | 1500 | 250 MHz | 750 | 0.35 | High Speed | – | – | – | ||
| 742792641 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 300 | 450 | 250 MHz | 2000 | 0.15 | High Current | 742790 | – | – | ||
| 742792035 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 300 | 450 | 220 MHz | 2300 | 0.3 | two | – | – | – | ||
| 742792031 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 300 | 350 | 200 MHz | 3000 | 0.05 | High Current | – | – | – | ||
| 742792121 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 300 | 330 | 110 MHz | 3000 | 0.06 | High Current | 742791 | – | – | ||
| 742792037 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 330 | 375 | 250 MHz | 2000 | 0.08 | High Current | 742790 | – | – | ||
| 742792032 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 400 | 500 | 200 MHz | 1500 | 0.3 | Wide Band | – | – | – | ||
| 7427927141 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 470 | 1200 | 300 MHz | 620 | 0.45 | two | – | – | – | ||
| 742792643 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 470 | 700 | 250 MHz | 730 | 0.35 | High Speed | – | – | – | ||
| 742792642 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 470 | 780 | 300 MHz | 950 | 0.45 | Wide Band | – | – | – | ||
| 742792645 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 470 | 600 | 230 MHz | 1000 | 0.2 | High Current | – | – | – | ||
| 742792036 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 470 | 560 | 190 MHz | 1800 | 0.3 | Wide Band | – | – | – | ||
| 742792124 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 470 | 500 | 140 MHz | 2700 | 0.3 | Wide Band | – | – | – | ||
| 742792116 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 500 | 610 | 150 MHz | 2500 | 0.06 | High Current | – | – | – | ||
| 7427928551 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 550 | 720 | 300 MHz | 4000 | 0.035 | High Current | – | – | – | ||
| 7427927161 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 600 | 1300 | 300 MHz | 510 | 0.56 | two | 742841 | – | – | ||
| 74279279 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 600 | 660 | 180 MHz | 550 | 1 | Wide Band | 742790 | – | – | ||
| 7427927291 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 600 | 900 | 250 MHz | 510 | 0.6 | Wide Band | – | – | – | ||
| 7427927261 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 600 | 780 | 250 MHz | 550 | 0.6 | Wide Band | – | – | – | ||
| 742792653 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 600 | 4500 | 200 MHz | 500 | 0.65 | High Speed | 742790 742841 | – | – | ||
| 74279265 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 600 | 720 | 200 MHz | 850 | 0.45 | Wide Band | 742790 | – | – | ||
| 742792651 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 600 | 800 | 200 MHz | 1000 | 0.2 | High Current | 742790 | 829999STICK | 829999BAG | ||
| 742792042 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 600 | 3000 | 180 MHz | 900 | 0.5 | two | 742790 | – | – | ||
| 74279204 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 600 | 700 | 150 MHz | 1500 | 0.35 | Wide Band | 742790 | – | – | ||
| 742792041 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 600 | 700 | 160 MHz | 1500 | 0.4 | Wide Band | – | – | – | ||
| 7427920415 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 600 | 660 | 150 MHz | 1500 | 0.3 | Wide Band | – | – | – | ||
| 742792040 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 600 | 700 | 150 MHz | 2000 | 0.15 | High Current | 742790 | – | 829993BAG | ||
| 742792131 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 600 | 630 | 90 MHz | 2600 | 0.3 | Wide Band | – | – | – | ||
| 742792133 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 600 | 750 | 60 MHz | 2500 | 0.3 | Wide Band | 742791 | – | – | ||
| 74279218 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 600 | 700 | 90 MHz | 2000 | 0.1 | High Current | 742791 | – | – | ||
| 742792118 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 600 | 650 | 80 MHz | 2500 | 0.07 | High Current | – | – | – | ||
| 742792514 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 600 | 900 | 65 MHz | 3000 | 0.04 | High Current | – | – | – | ||
| 74279213 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 600 | 600 | 100 MHz | 2500 | 0.3 | Wide Band | – | – | – | ||
| 7427928601 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 600 | 620 | 125 MHz | 4000 | 0.025 | High Current | – | – | – | ||
| 742792656 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 750 | 800 | 150 MHz | 900 | 0.35 | Wide Band | – | – | – | ||
| 742792045 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 750 | 1000 | 180 MHz | 900 | 0.3 | two | – | – | – | ||
| 742792515 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 785 | 1300 | 60 MHz | 3000 | 0.05 | High Current | 742791 | – | – | ||
| 7427927281 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 800 | 1000 | 200 MHz | 500 | 0.8 | Wide Band | – | – | – | ||
| 7427928801 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 800 | 880 | 103 MHz | 8000 | 0.01 | High Current | – | – | – | ||
| 74279244 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 850 | 1250 | 50 MHz | 1500 | 0.1 | High Current | – | – | – | ||
| 74279252 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 880 | 940 | 108 MHz | 4000 | 0.035 | High Current | 742791 | – | – | ||
| 742792796 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | 1200 | 200 MHz | 550 | 1.5 | Wide Band | – | – | – | ||
| 742792664 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | 1100 | 120 MHz | 680 | 0.6 | High Speed | 742841 | – | – | ||
| 74279266 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | 1350 | 140 MHz | 650 | 0.6 | Wide Band | 742790 | – | – | ||
| 742792663 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | 1100 | 150 MHz | 650 | 0.85 | Wide Band | – | – | – | ||
| 742792662 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | 1050 | 120 MHz | 830 | 0.3 | Wide Band | – | – | – | ||
| 74279205 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | 1050 | 150 MHz | 900 | 0.45 | Wide Band | 742790 | – | – | ||
| 742792096 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | 1000 | 100 MHz | 1000 | 0.3 | High Current | – | – | – | ||
| 74279219 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | 2000 | 30 MHz | 450 | 0.3 | Wide Band | – | – | – | ||
| 74279214 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | 1250 | 75 MHz | 1300 | 0.45 | Wide Band | 742791 | – | – | ||
| 742792141 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | 1100 | 90 MHz | 1000 | 0.3 | High Current | 742791 | – | – | ||
| 742792161 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | 1500 | 50 MHz | 1100 | 0.5 | Wide Band | – | – | – | ||
| 74279246 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | 1045 | 85 MHz | 1500 | 0.09 | Wide Band | – | – | – | ||
| 74279269 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1200 | 1500 | 150 MHz | 650 | 0.7 | Wide Band | – | – | – | ||
| 74279209 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1200 | 1400 | 150 MHz | 1200 | 0.55 | Wide Band | – | – | – | ||
| 74279216 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1200 | 1400 | 70 MHz | 1300 | 0.5 | Wide Band | – | – | – | ||
| 742792691 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1500 | 1900 | 140 MHz | 650 | 0.7 | Wide Band | – | – | – | ||
| 742792091 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1500 | 1500 | 100 MHz | 1000 | 0.55 | Wide Band | – | – | – | ||
| 742792097 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 1500 | 1800 | 70 MHz | 1000 | 0.3 | High Current | 742790 | – | – | ||
| 742792692 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1800 | 2100 | 130 MHz | 500 | 0.8 | Wide Band | – | – | – | ||
| 742792090 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 1800 | 2000 | 120 MHz | 1000 | 0.4 | Wide Band | – | – | – | ||
| 742792092 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2000 | 2000 | 100 MHz | 800 | 0.6 | Wide Band | – | – | – | ||
| 742792693 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2200 | 2250 | 110 MHz | 500 | 0.8 | Wide Band | 742790 | – | – | ||
| 742792093 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2200 | 3000 | 80 MHz | 800 | 0.6 | Wide Band | 742790 | – | – | ||
| 742792094 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 2200 | 2200 | 100 MHz | 1000 | 0.5 | Wide Band | – | – | – | ||
| 742792695 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 2500 | 3000 | 80 MHz | 450 | 1 | Wide Band | – | – | – | ||
| 742792095 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 2700 | 2700 | 100 MHz | 1000 | 0.6 | Wide Band | – | – | – |
| Order Code | Datasheet | Simulation |
|---|---|---|
| 7427927110 | SPEC | |
| 7427927310 | SPEC | |
| 742792011 | SPEC | |
| 7427920 | SPEC | |
| 74279268 | SPEC | |
| 742792604 | SPEC | |
| 742792021 | SPEC | |
| 742792111 | SPEC | |
| 742792603 | SPEC | |
| 74279274 | SPEC | |
| 742792601 | SPEC | |
| 742792609 | SPEC | |
| 74279206 | SPEC | |
| 742792310 | SPEC | |
| 742792030 | SPEC | |
| 742792112 | SPEC | |
| 74279201 | SPEC | |
| 7427921 | SPEC | |
| 742792605 | SPEC | |
| 742792012 | SPEC | |
| 74279260 | SPEC | |
| 7427927140 | SPEC | |
| 742792608 | SPEC | |
| 742792117 | SPEC | |
| 742792114 | SPEC | |
| 742792145 | SPEC | – |
| 742792311 | SPEC | |
| 742792015 | SPEC | |
| 7427927160 | SPEC | |
| 74279276 | SPEC | |
| 74279267 | SPEC | |
| 742792602 | SPEC | |
| 742792063 | SPEC | |
| 7427922 | SPEC | |
| 742792410 | SPEC | |
| 742792410R | SPEC | – |
| 742792312 | SPEC | |
| 74279277 | SPEC | |
| 7427927370 | SPEC | |
| 742792151 | SPEC | |
| 742792510 | SPEC | |
| 7427927170 | SPEC | |
| 742792064 | SPEC | |
| 74279243 | SPEC | |
| 7427927280 | SPEC | |
| 74279261 | SPEC | |
| 742792062 | SPEC | |
| 74279215 | SPEC | |
| 742792150 | SPEC | |
| 742792411 | SPEC | |
| 742792411R | SPEC | – |
| 7427923 | SPEC | |
| 742792017 | SPEC | |
| 742792711 | SPEC | |
| 742792731 | SPEC | |
| 742792620 | SPEC | |
| 74279207 | SPEC | |
| 7427928101 | SPEC | |
| 74279245 | SPEC | |
| 7427927112 | SPEC | |
| 74279271 | SPEC | |
| 7427927311 | SPEC | |
| 742792606 | SPEC | |
| 74279262 | SPEC | |
| 742792625 | SPEC | |
| 74279202 | SPEC | |
| 742792023 | SPEC | |
| 742792113 | SPEC | |
| 7427925 | SPEC | |
| 742792511 | SPEC | |
| 742792025 | SPEC | |
| 742792621 | SPEC | |
| 74279203 | SPEC | |
| 74279212 | SPEC | |
| 74279242 | SPEC | |
| 7427928161 | SPEC | |
| 742792622 | SPEC | |
| 742792624 | SPEC | |
| 7427927121 | SPEC | |
| 742792780 | SPEC | |
| 74279263 | SPEC | |
| 742792034 | SPEC | |
| 742792022 | SPEC | |
| 742792122 | SPEC | |
| 74279278 | SPEC | |
| 7427928251 | SPEC | |
| 74279272 | SPEC | |
| 74279264 | SPEC | |
| 742792640 | SPEC | |
| 742792641 | SPEC | |
| 742792035 | SPEC | |
| 742792031 | SPEC | |
| 742792121 | SPEC | |
| 742792037 | SPEC | |
| 742792032 | SPEC | |
| 7427927141 | SPEC | |
| 742792643 | SPEC | |
| 742792642 | SPEC | |
| 742792645 | SPEC | |
| 742792036 | SPEC | |
| 742792124 | SPEC | |
| 742792116 | SPEC | |
| 7427928551 | SPEC | |
| 7427927161 | SPEC | |
| 74279279 | SPEC | |
| 7427927291 | SPEC | |
| 7427927261 | SPEC | |
| 742792653 | SPEC | |
| 74279265 | SPEC | |
| 742792651 | SPEC | |
| 742792042 | SPEC | |
| 74279204 | SPEC | |
| 742792041 | SPEC | |
| 7427920415 | SPEC | |
| 742792040 | SPEC | |
| 742792131 | SPEC | |
| 742792133 | SPEC | |
| 74279218 | SPEC | |
| 742792118 | SPEC | |
| 742792514 | SPEC | |
| 74279213 | SPEC | |
| 7427928601 | SPEC | |
| 742792656 | SPEC | |
| 742792045 | SPEC | |
| 742792515 | SPEC | |
| 7427927281 | SPEC | |
| 7427928801 | SPEC | |
| 74279244 | SPEC | |
| 74279252 | SPEC | |
| 742792796 | SPEC | |
| 742792664 | SPEC | |
| 74279266 | SPEC | |
| 742792663 | SPEC | |
| 742792662 | SPEC | |
| 74279205 | SPEC | |
| 742792096 | SPEC | |
| 74279219 | SPEC | |
| 74279214 | SPEC | |
| 742792141 | SPEC | |
| 742792161 | SPEC | |
| 74279246 | SPEC | |
| 74279269 | SPEC | |
| 74279209 | SPEC | |
| 74279216 | SPEC | |
| 742792691 | SPEC | |
| 742792091 | SPEC | |
| 742792097 | SPEC | |
| 742792692 | SPEC | |
| 742792090 | SPEC | |
| 742792092 | SPEC | |
| 742792693 | SPEC | |
| 742792093 | SPEC | |
| 742792094 | SPEC | |
| 742792695 | SPEC | |
| 742792095 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Design Kit | Filter Stick | Filter Bag | Samples |
|---|
Characterization
Characterization
High current ferrites are designed for high rated current, which refers to
40 K self-heating.
Applications: power supply, DC/DC converter
High speed ferrites have lower impedance in lower frequency ranges. Therefore has low attenuation on signals and focuses on a specific noise frequency.
Applications: USB, IEEE 1394, LVDS
Wide band ferrites show already high impedance in low frequency range. Therefore they are wide band through the whole spectrum.
Applications: control signals, RS232, RS422, DC/DC converter
High frequency ferrites have, due to a modified internal layout, an increased effective suppression frequency range. Consequently the impedance at 1 GHz is up to 3 times higher.
Applications: HDD, fast bus signal and clock signals

Component selection with
REDEXPERT
The fastest way to the most suitable component for your application
Component selection with
REDEXPERT
The fastest way to the most suitable component for your application
REDEXPERT is Würth Elektronik's online platform for easy component selection and performance simulation based on measured values and component models for the most accurate information.
Registered users benefit from the following additional advantages:
- Compare up to 16 products
- Add up to 5 chart markers
- Compare impedances and attenuations in the article table and filter for the highest values
- Full access to all charts and download in .png, .pdf or .svg format

The perfect match for your application
The perfect match for your application
Enter your desired attenuation, frequency and system impedances and REDEXPERT suggests suitable ferrites. Depending on the specified system, the impedance over frequency is displayed.
REDEXPERT takes into account the real component characteristics by considering the DC bias influence and thus provides real and application orientated information.

Assortments
Articles from this product series can be found in the following assortments:
Videos
Würth Elektronik Webinar: EMC ferrites are more than just bird food on the PCB
Videos
Würth Elektronik Webinar: Signal interface filters - effectiveness under real conditions














